Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(525)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
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
(13490)Indoor Fiber Cable
(1443)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4832)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(728)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(287)Surveillance Cable
(38)Connectors & Outlets
(3414)Modular Couplers
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
(749)Type A
(573)Type A Field Attachables
(360)Type A Receptacles
(49)Type A Single-Ended Cordsets
(87)Type A Double-Ended Cordsets
(43)Type A Accessories
(30)Type A Adaptor
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
(116)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(30)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(979)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(138)Cellular Routers
(10)Wireless LAN Devices
(24)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(8)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(42)Accessories
(16)Industrial and IIoT-Routers
(11)Railway Routers
(16)Vehicle Routers
(18)Software
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
Belden Wireless Industrial Access Point for Infrastructure WLAN with WiFi7 chipset. The rugged water-tight design is used for indoor deployments in Warehouses and Factories. Maximum WLAN density at the highest reliability for applications like roaming AGV robots in Warehouses. For Europe. With 5 GHz (including DFS) support.
| Name: | IGX-EU71Q1MD1GGB9 |
| Radio protocol: | 802.11 a/n/ac/ax/be (Wi-Fi 4, 5, 6, 7); |
| LEDs: | On the top of the device: System (tri-color); Connectivity (tri-color) |
| Power supply/signaling contact: | 1x M12 L-Coded (5 pins) for Power, Relais, Functional Earth; Can alternatively be powerd over Ethernet with PoE+ |
| Ethernet: | 1x M12 X-Coded (8-pole) for Ethernet and PoE+; 10/100/1000 Mbit/s |
| Antenna connector: | 2x QLS® Advanced (female) for 5 GHz; QLS is compatible with all QLF connectors (e.g. QMA); |
| Frequency band: | Channel widths: 20, 40, 80, 160 MHz; 5GHz in 5180…5925MHz (2x2 MIMO); |
| Modulation: | OFDM up to 4096 QAM; |
| Operating Voltage: | 9 to 36VDC on Power Connector; PoE+ on Ethernet Connector; No redundancy / fallback between them; |
| Power consumption: | max. 25 W |
| Redundancy functions: | Redundant Firmware Images |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 15 |
| Air Pressure (Operation): | Up to 2000m above sea level; Up to 4000m above sea level with Temperature derating according to IEEE1613-2009. |
| Degree of Protection when Installed: | IP65 |
| Operating temperature: | -20-+65 °C |
| Minimum Storage Temperature: | -40 °C |
| Relative humidity (also condensing): | 5-100 % |
| Dimensions (WxHxD): | 200 x 135 x 40 mm; 7.9 x 5.3 x 1.6 inches |
| Weight: | 600 g |
| Housing Material: | Aluminium bottom plate (powder coated); Plastic cover (PC-GF10); |
| Mount Type: | Ceiling, wall |
| Guarantee: | 5 years |
| Access Point Functionality: | Yes |
| Client / STA Functionality: | No |
| Accessories to Order Separately: | 2x2 MIMO External Antenna necessary (QLF Connector: QLS or QMA) |
| Scope of delivery: | 1x Device; 1x Power Protection Cap; 1x Grounding Screw; 1x Safety Notice; 1x Packaging (Cardboard); |
| Update and Revision: | Revision Number: 0.6 Revision Date: 11-19-2025 |