Product Hierarchy
Product Hierarchy

IGX-EU71A1MD1GGB9 - Wi-Fi 7 Access Point; Indoor, Watertight; Europe; Internal 100° Sector Antenna; 5 & 6 GHz concurrent (Wi-Fi 6E);


Belden Wireless Industrial Access Point for Infrastructure WLAN with WiFi7 chipset. The rugged water-tight design is used for indoor deployments in Warehouses and Factories. Maximum WLAN density at the highest reliability for applications like roaming AGV robots in Warehouses. For Europe. With its 5 GHz (including DFS) and 6 GHz (Wi-Fi 6E) support concurrently.

Product description

Name: IGX-EU71A1MD1GGB9
Radio protocol: 802.11 a/n/ac/ax/be (Wi-Fi 4, 5, 6, 7);

Displays

LEDs: On the top of the device: System (tri-color); Connectivity (tri-color)

More Interfaces

Power supply/signaling contact: 1x M12 L-Coded (5 pins) for Power, Relais, Functional Earth; Can alternatively be powerd over Ethernet with PoE+
Ethernet: 1x M12 X-Coded (8-pole) for Ethernet and PoE+; 10/100/1000 Mbit/s

Radio technology

Antenna connector: Internal Sector Antenna with 100° Horizontal 3dB width;
Frequency band: Channel widths: 20, 40, 80, 160 MHz; 5GHz in 5180…5925MHz and 6GHz in 5945…7125MHz simultaneously;
Modulation: OFDM up to 4096 QAM;

Power requirements

Operating Voltage: 9 to 36VDC on Power Connector; PoE+ on Ethernet Connector; No redundancy / fallback between them;
Power consumption: max. 25 W
Redundancy functions: Redundant Firmware Images

Ambient conditions

MTBF (Telcordia SR-332 Issue 3) @ 25°C: 15
Air Pressure (Operation): Up to 2000m above sea level; Up to 4000m above sea level with Temperature derating according to IEEE1613-2009.
Degree of Protection when Installed: IP65
Operating temperature: -20-+65 °C
Minimum Storage Temperature: -40 °C
Relative humidity (also condensing): 5-100 %

Mechanical construction

Dimensions (WxHxD): 200 x 135 x 40 mm; 7.9 x 5.3 x 1.6 inches
Weight: 750 g
Housing Material: Aluminium bottom plate (powder coated); Plastic cover (PC-GF10);
Mount Type: Ceiling, wall

Reliability

Guarantee: 5 years

WLAN Access Point

Access Point Functionality: Yes

WLAN Client

Client / STA Functionality: No

Scope of delivery and accessories

Scope of delivery: 1x Device; 1x Power Protection Cap; 1x Grounding Screw; 1x Safety Notice; 1x Packaging (Cardboard);

History

Update and Revision: Revision Number: 0.6 Revision Date: 11-19-2025
Belden IGX internal antenna 3D.zip
Description: 3D files for the Belden Wireless - Industrial Access Point - IGX in the internal antenna variant. STP file for engineering, PDF file for easy viewing in browser, GLB file for easy viewing in Microsoft Windows.
Belden-Product_Bulletin_IGX_Access_Point_A4_EN.pdf
IGX Renderings - Internal and External Antenna Variants.zip
No accessories are available for this product