Product Hierarchy
Product Hierarchy

IEA009 - Datatuff Ind. Cat. 6A OSP Cable, 4 Pair, F/UTP, Gel Filled, 23AWG. Oil Res II

Datatuff Industrial Category 6A Cable (500MHz), OSP Rated, 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP, Inner Polyolefin Jacket, Gel-Filled, Outer Polyolefin Jacket

Product Overview

Suitable Applications: OSP-Outside Plant, Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, PoE++, PoE+, PoE, HDBaseT
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23SolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite & Blue, White & Orange, White & Green, White & Brown
Inner Jacket
MaterialNom. Diameter
PE - Polyethylene0.26 in (6.6 mm)
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%26 AWG (7x34) TC
Waterblocking: Gel Filled
Outer Jacket
Nom. DiameterRipcord
0.360 in (9.14 mm)Yes
Overall Cable Diameter (Nominal): 0.360 in (9.14 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft)45 pF/100m
Delay
FrequencyMax. Delay SkewNom. Velocity of Prop.
100 MHz45 ns/100m64%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted)Max./Min. Fitted ImpedanceMin. PSANEXT [dB]Min. PSAACRF [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.174.372.372.270.267.864.820.0105 +/- 10115 +/- 1567.067.040.035.0
43.865.363.361.559.555.852.823.0105 +/- 10100 +/- 767.066.240.023.0
85.360.858.855.453.449.746.724.5100 +/- 22100 +/- 767.060.140.016.9
105.959.357.353.451.447.844.825.0100 +/- 22100 +/- 767.058.240.015.0
167.556.254.248.846.843.740.725.0100 +/- 22100 +/- 767.054.138.010.9
208.454.852.846.444.441.838.825.0100 +/- 22100 +/- 767.052.237.09.0
259.453.351.344.042.039.836.824.3100 +/- 22100 +/- 767.050.236.07.0
31.2510.551.949.941.439.437.934.923.6100 +/- 22100 +/- 767.048.335.15.1
62.515.047.445.432.430.431.928.921.5100 +/- 22100 +/- 765.642.332.0
10019.144.342.325.223.227.824.820.1100 +/- 22100 +/- 762.538.230.0
20027.639.837.812.210.221.818.818.0100 +/- 22100 +/- 758.032.227.0
25031.138.336.37.35.319.816.817.3100 +/- 32100 +/- 756.530.226.0
30034.337.135.12.90.918.315.316.8100 +/- 32100 +/- 755.328.725.2
35037.236.134.116.913.916.3100 +/- 32100 +/- 754.327.324.6
40040.135.333.315.812.815.9100 +/- 32100 +/- 753.526.224.0
45042.734.532.514.711.715.5100 +/- 32100 +/- 752.725.123.5
50045.333.831.813.810.815.2100 +/- 32100 +/- 752.024.223.0
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C To +75°C-40°C To +60°C-40°C To +75°C
Bend Radius
Stationary Min.Installation Min.
3.0 in (76 mm)3.75 in (95.3 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 49 lbs/1000ft (73 kg/km)

Standards and Compliance

Environmental Suitability: Outdoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Aerial - When supported by messenger wire, Burial - Engineered burial only
CPR Compliance: CPR Euroclass: Fca; CPR UKCA Class: Fca
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 6A
TIA/EIA Compliance: ANSI/TIA-568.2-E Category 6A
ISO/IEC Compliance: 11801 ed 2.2 (2011) Class EA
CENELEC Compliance: Segregation class according EN50174-2 = a
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Cable not guaranteed to meet TIA 568.2 specification for delay above lengths of 90m. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Not Suitable for Direct Burial. Belden recommends using an entrance demarcation point when transitioning inside buildings with gel-filled OSP cables due to the cable design containing gel specific for wet outdoor environments. The suggested transition point is the REVConnect core coupler, part number RVACPKUBK-S1.

History

Update and Revision: Revision Number: 0.16 Revision Date: 02-14-2025
Date: 2016-03-02
No accessories are available for this product