(12392)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3225)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(923)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(30)ST Series
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
(52)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(970)M12
(711)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)Industrial Ethernet Cat 6A, 4 Pair 24AWG (Stranded 7X32) Tinned Copper, PO Insulation, X-Spline, Beldfoil Shield, TPE Outer Jacket, UL CMR, CMX Outdoor, OIL RES II, SUN RES, AWM 600V
Suitable Applications: | High Flex, Automation, Robotics, exposure to oil and gasoline, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
Element | Size | Stranding | Material | No. of Pairs |
---|---|---|---|---|
Pair(s) | 24 AWG | 7x32 | TC - Tinned Copper | 4 |
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Pair(s) | PE - Polyethylene | 0.045 in (1.1 mm) | Blue & White/Blue, Orange & White/Orange, Green & White/Green, Brown & White/Brown |
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 75% |
Material | Nom. Diameter |
---|---|
TPE - Thermoplastic Elastomer | 0.322 in (8.18 mm) |
Overall Cable Diameter (Nominal): | 0.322 in (8.18 mm) |
Max. Conductor DCR |
---|
28.8 Ohm/1000ft |
Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|
540 ns/100m | 45 ns/100m | 67% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. TCL [dB] | Min. ELTCTL [dB] | Max. Surface Transfer Impedance [mOhm/m] | Min. Coupling Attenuation [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.5 dB/100m | 74.3 dB | 72.3 dB | 67.8 | 64.8 | 20.0 | 100 ± 15 | 100 +/- 10 | 40.0 | 35.0 | 50.0 | |
4 | 4.6 dB/100m | 65.3 | 63.3 | 55.8 | 52.8 | 23.0 | 100 ± 15 | 100 ± 15 | 40.0 | 23.0 | 75.9 | |
8 | 6.4 dB/100m | 60.8 | 58.8 | 49.7 | 46.7 | 24.5 | 100 ± 15 | 100 ± 15 | 40.0 | 16.9 | 93.5 | |
10 | 7.1 dB/100m | 59.3 | 57.3 | 47.8 | 44.8 | 25.0 | 100 ± 15 | 100 ± 15 | 40.0 | 15.0 | 100.0 | |
16 | 9.0 dB/100m | 56.2 | 54.2 | 43.7 | 40.7 | 25.0 | 100 ± 15 | 100 ± 15 | 38.0 | 10.9 | 135.3 | |
20 | 10.1 dB/100m | 54.8 | 52.8 | 41.8 | 38.8 | 25.0 | 100 ± 15 | 100 ± 15 | 37.0 | 9.0 | 155.8 | |
25 | 11.3 dB/100m | 53.3 | 51.3 | 39.8 | 36.8 | 24.2 | 100 ± 15 | 100 ± 15 | 36.0 | 7.0 | 179.5 | |
31.25 | 12.6 dB/100m | 51.9 | 49.9 | 7.9 | 34.9 | 23.3 | 100 ± 15 | 100 ± 10 | 35.1 | 5.5 | 85 | |
62.5 | 18.0 dB/100m | 47.4 | 45.4 | 31.9 | 28.9 | 20.7 | 100 ± 15 | 100 ± 10 | 32 | 85 | ||
100 | 23.0 dB/100m | 44.3 | 42.3 | 27.8 | 24.8 | 19.0 | 100 ± 15 | 100 ± 10 | 30.0 | 85 | ||
200 | 33.1 dB/100 | 39.8 | 37.8 | 21.8 | 18.8 | 19.0 | 100 ± 15 | 100 ± 10 | 27.0 | 78.9 | ||
250 | 37.3 dB/100m | 38.3 | 36.3 | 19.8 | 16.8 | 15.6 | 100 ± 32 | 100 ± 10 | 26.0 | 77 | ||
300 | 41.1 dB/100m | 37.1 | 35.1 | 18.3 | 15.3 | 14.9 | 100 ± 32 | 100 ± 10 | 25.2 | 75.5 | ||
400 | 48.1 dB/100m | 35.3 | 33.3 | 15.8 | 12.8 | 13.8 | 100 ± 32 | 100 ± 10 | 24.0 | 72.9 | ||
500 | 54.3 dB/100m | 33.8 | 31.8 | 13.8 | 10.8 | 13.0 | 100 ± 32 | 100 ± 10 | 23.0 | 71.0 |
UL Voltage Rating |
---|
600 V (UL 2463) |
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
75°C | -40°C To +75°C | -20°C To +80°C | -40°C To +80°C |
Stationary Min. | Installation Min. | Flexing Min. |
---|---|---|
2.58 in (65.5 mm) | 2.58 in (65.5 mm) | 2.58 in (65.5 mm) |
Max. Pull Tension: | 44 lbs (20 kg) |
Bulk Cable Weight: | 48 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
Flammability / Reaction to Fire: | UL 1666 - Riser, VW-1 |
NEC / UL Compliance: | Article 800, CMX-Outdoor, CMR |
AWM Compliance: | AWM 2463 |
CEC / C(UL) Compliance: | CMR-CMX OUTDOOR |
Data Category: | Category 6A |
TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6A |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.247 Revision Date: 05-07-2025 |