Product Hierarchy
Product Hierarchy

IEA001 - DataTuff® 6A, 4 Bonded-Pr #23 Sol BC, PO Ins, PVC Jkt, CMR


4 Bonded-Pair, U/UTP-Unshielded, Category 6A, Riser, 23 AWG Solid Bare Copper, PO Insulation, Patented X-Spline & EquiBlock™ Technologies, PVC Jacket, Sequential Markings at 2 Feet

Product Overview

Suitable Applications: exposure to oil and gasoline, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23SolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite & Blue, White & Orange, White & Green, White & Brown
Bonded-Pair: Yes
Outer Jacket
SeparatorMaterialNom. DiameterRipcord
Center Member (Patented X-Spline®), EquiBlock™ Barrier TechnologyPVC - Polyvinyl Chloride0.305 in (7.75 mm)Yes
Overall Cable Diameter (Nominal): 0.305 in (7.75 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft)45 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m45 ns/100m65%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted)Max./Min. Fitted ImpedanceMin. PSANEXT [dB]Min. PSAACRF [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.1 dB/100m74.372.372.270.267.864.820.0105 +/- 10115 +/- 1567.067.040.035.0
43.8 dB/100m65.363.361.559.555.852.823.0105 +/- 10100 +/- 767.066.240.023.0
85.3 dB/100m60.858.855.453.449.746.724.5100 +/- 22100 +/- 767.060.140.016.9
105.9 dB/100m59.357.353.451.447.844.825.0100 +/- 22100 +/- 767.058.240.015.0
167.5 dB/100m56.254.248.846.843.740.725.0100 +/- 22100 +/- 767.054.138.010.9
208.4 dB/100m54.852.846.444.441.838.825.0100 +/- 22100 +/- 767.052.237.09.0
259.4 dB/100m53.351.344.042.039.836.824.3100 +/- 22100 +/- 767.050.236.07.0
31.2510.5 dB/100m51.949.941.439.437.934.923.6100 +/- 22100 +/- 767.048.335.15.1
62.515.0 dB/100m47.445.432.430.431.928.921.5100 +/- 22100 +/- 765.642.332.0
10019.1 dB/100m44.342.325.223.227.824.820.1100 +/- 22100 +/- 762.538.230.0
20027.6 dB/100m39.837.812.210.221.818.818.0100 +/- 22100 +/- 758.032.227.0
25031.1 dB/100m38.336.37.35.319.816.817.3100 +/- 32100 +/- 756.530.226.0
30034.3 dB/100m37.135.12.90.918.315.316.8100 +/- 32100 +/- 755.328.725.2
35037.2 dB/100m36.134.116.913.916.3100 +/- 32100 +/- 754.327.324.6
40040.1 dB/100m35.333.315.812.815.9100 +/- 32100 +/- 753.526.224.0
45042.7 dB/100m34.532.514.711.715.5100 +/- 32100 +/- 752.725.123.5
50045.3 dB/100m33.831.813.810.815.2100 +/- 32100 +/- 752.024.223.0
Voltage
UL Voltage Rating
300 V (CMR)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
75°C-40°C To +75°C-40°C To +60°C-40°C To +75°C
Bend Radius
Installation Min.
3.5 in (89 mm)
Max. Pull Tension: 40 lbs (18 kg)
Bulk Cable Weight: 39 lbs/1000ft

Standards and Compliance

Environmental Suitability: Riser, Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL 1666 Riser
CPR Compliance: CPR Euroclass: Fca
NEC / UL Compliance: CMR
CEC / C(UL) Compliance: CMR
ICEA Compliance: S-116-732, S-56-434, S-99-689, S-100-685
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
NEMA Compliance: ANSI/NEMA WC-66
Data Category: Category 6A
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6A
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
CENELEC Compliance: Segregation class according EN50174-2 = a
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Not Suitable for Direct Burial. Belden recommends using an entrance demarcation point when transitioning inside buildings with gel-filled OSP cables due to the cable design containing gel specific for wet outdoor environments. The suggested transition point is the REVConnect core coupler, part number RVACPKUBK-S1.

History

Update and Revision: Revision Number: 0.270 Revision Date: 09-07-2025

Part Numbers

Variants
Item #
IEA001 0101000
No accessories are available for this product