(109)Category 5e Premise Backbone Cable (100MHz), 25 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket
Suitable Applications: | Premise Backbone Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
24 AWG | Solid | BC - Bare Copper | 25 |
Material | Color Code |
---|---|
PO - Polyolefin | Western Electric (Non-Striped) |
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.510 in (13.0 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.510 in (13.0 mm) |
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 68% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. PSNEXT [dB] | Min. RL (Return Loss) [dB] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|
1 | 2.0 dB/100m | 62.3 | 20.0 | 100 ± 15% |
4 | 4.1 dB/100m | 53.3 | 23.0 | 100 ± 15% |
8 | 5.8 dB/100m | 48.8 | 24.5 | 100 ± 15% |
10 | 6.5 dB/100m | 47.3 | 25.0 | 100 ± 15% |
16 | 8.2 dB/100m | 44.3 | 25.0 | 100 ± 15% |
20 | 9.3 dB/100m | 42.8 | 25.0 | 100 ± 15% |
25 | 10.4 dB/100m | 41.3 | 24.3 | 100 ± 15% |
31.25 | 11.7 dB/100m | 39.9 | 23.6 | 100 ± 15% |
62.5 | 17.0 dB/100m | 35.4 | 21.5 | 100 ± 15% |
100 | 22.0 dB/100m | 32.3 | 20.1 | 100 ± 15% |
UL Voltage Rating |
---|
300 V (CMR) |
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
60°C | -30°C To +60°C | 0°C To +60°C | -30°C To +60°C |
Stationary Min. | Installation Min. |
---|---|
5.25 in (133 mm) | 10.25 in (260.4 mm) |
Max. Pull Tension: | 150 lbs (68 kg) |
Bulk Cable Weight: | 146 lbs/1000ft |
Environmental Suitability: | Riser, Indoor |
Flammability / Reaction to Fire: | UL1666 Riser, FT4 |
CPR Compliance: | CPR Euroclass: Fca; CPR UKCA Class: Fca |
NEC / UL Compliance: | CMR |
CEC / C(UL) Compliance: | CMR |
ICEA Compliance: | S-90-661 |
NEMA Compliance: | NEMA WC-63.1 |
Data Category: | Category 5e |
TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
Third Party Performance Verification: | Category 5e |
ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Plenum Number: | IBDN25P |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings. |
Update and Revision: | Revision Number: 0.474 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
IBDN25R 006500 | Blue | Reel | 500 ft | 612825061922 |
IBDN25R 006500 | Blue | Reel | 500 ft | 612825061922 |
IBDN25R 008CUT | Gray | Cut to Length | 612825061908 | |
IBDN25R 008CUT | Gray | Cut to Length | 1 ft | 612825061908 |
IBDN25R 0081000 | Gray | Reel | 1,000 ft | 612825061915 |
IBDN25R 0081000 | Gray | Reel | 1,000 ft | 612825061915 |
IBDN25R 0085000 | Gray | Reel | 5,000 ft | 612825061946 |