Product Hierarchy
Product Hierarchy

HiOS 8 - OCTOPUS (2A) - Device Software Release 8 for all OCTOPUS Switches (HiOS 2A) - all available minor and bugfix releases


HiOS – Hirschmann Operating System: The HiOS software from Hirschmann increases the power and performance of its Industrial Ethernet switches. HiOS software supports various security mechanisms, comprehensive management and diagnostic methods, precise time synchronization and redundancy protocols. All relevant software files can be downloaded from the "Downloads" tab

Product description

Type: Suitable for OCTOPUS series
Name: HiOS 8 - OCTOPUS (2A)
Part Number: free download

Software

Switching: Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Interface Trust Mode, CoS Queue Management, Queue-Shaping / Max. Queue Bandwidth, Flow Control (802.3X), Egress Interface Shaping, Ingress Storm Protection, Jumbo Frames, VLAN (802.1Q), VLAN Unaware Mode, Voice VLAN, IGMP Snooping/Querier per VLAN (v1/v2/v3), Unknown Multicast Filtering, Multiple VLAN Registration Protocol (MVRP), Multiple MAC Registration Protocol (MMRP), Multiple Registration Protocol (MRP) IP Ingress DiffServ Classification and Policing, Protocol-based VLAN, GARP VLAN Registration Protocol (GVRP), MAC-based VLAN, IP subnet-based VLAN, GARP Multicast Registration Protocol (GMRP)
Redundancy: 2 x Bypass relays Link Aggregation with LACP, Link Backup, Media Redundancy Protocol (MRP) (IEC62439-2), RSTP 802.1D-2004 (IEC62439-1), RSTP Guards HIPER-Ring (Ring Switch), HIPER-Ring over Link Aggregation, MRP over Link Aggregation, Redundant Network Coupling, Sub Ring Manager, MSTP (802.1Q) Fast MRP (IEC62439-2), High Availability Seamless Redundancy Protocol (HSR) (IEC62439-3), Parallel Redundancy Protocol (PRP) (IEC62439-3)
Management: Dual Software Image Support, TFTP, SFTP. SCP. LLDP (802.1AB), LLDP-MED, SSHv2, V.24, HTTP, HTTPS, Traps, SNMP v1/v2/v3, Telnet DNS Client, OPC-UA Server
Diagnostics: LEDs Management Address Conflict Detection, MAC Notification, Signal Contact, Device Status Indication, TCPDump, LEDs, Syslog, Persistent Logging on ACA, Port Monitoring with Auto-Disable, Link Flap Detection, Overload Detection, Duplex Mismatch Detection, Link Speed and Duplex Monitoring, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, Port Mirroring N:1, System Information, Self-Tests on Cold Start, Copper Cable Test, SFP Management, Configuration Check Dialog, Switch Dump, Snapshot Configuration Feature Email Notification, RSPAN, SFLOW, VLAN Mirroring
Configuration: Automatic Configuration Undo (roll-back), Configuration Fingerprint, Text-based Configuration File (XML), BOOTP/DHCP Client with Auto-Configuration, DHCP Server: per Port, DHCP Server: Pools per VLAN, AutoConfiguration Adapter ACA21/22 (USB), HiDiscovery, DHCP Relay with Option 82, Command Line Interface (CLI), CLI Scripting, Full-featured MIB Support, Web-based Management, Context-sensitive Help
Security: MAC-based Port Security, Port-based Access Control with 802.1X, Guest/unauthenticated VLAN, Integrated Authentication Server (IAS), RADIUS VLAN Assignment, Denial-of-Service Prevention, VLAN-based ACL, Ingress VLAN-based ACL, Basic ACL, Access to Management restricted by VLAN, Device Security Indication, Audit Trail, CLI Logging, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, Configurable Password Policy, Configurable Number of Login Attempts, SNMP Logging, Multiple Privilege Levels, Local User Management, Remote Authentication via RADIUS, User Account Locking RADIUS Policy Assignment, Multi-Client Authentication per Port, MAC Authentication Bypass, DHCP Snooping, Dynamic ARP Inspection, LDAP, Ingress MAC-based ACL, Ingress IPv4-based ACL, Time-based ACL, ACL Flow-based Limiting
Time synchronisation: PTPv2 Transparent Clock two-step, PTPv2 Boundary Clock, Buffered Real Time Clock, SNTP Client, SNTP Server
Industrial Profiles: EtherNet/IP Protocol, IEC61850 Protocol (MMS Server, Switch Model), ModbusTCP, PROFINET IO Protocol
Miscellaneous: PoE (802.3AF), PoE+ (802.3AT), PoE+ Manual Power Management, PoE Fast Startup Manual Cable Crossing, Port Power Down

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.65 Revision Date: 07-20-2023
Software OCTOPUS 3
Description: Software for all OCTOPUS OS3 Switches (HiOS 2A/3S) - MIB files and issue list are included in the Zip file
Version: 08.1.03
Software OCTOPUS
Description: Software for all OCTOPUS Switches (HiOS 2S/2A/3S) - MIB files and issue list are included in the Zip file
Version: 08.6.00
Software OCTOPUS
Description: Software for all OCTOPUS Switches (HiOS 2S/2A/3S) - MIB files and issue list are included in the Zip file
Version: 08.6.01
Software OCTOPUS 3
Description: Software for all OCTOPUS Switches (HiOS 2A/3S) - MIB files and issue list are included in the Zip file
Version: 08.6.02
Software OCTOPUS
Description: Software for all OCTOPUS Switches (HiOS 2S/2A/3S) - MIB files and issue list are included in the Zip file
Version: 08.7.00
Software OCTOPUS
Description: Software for all OCTOPUS Switches (HiOS 2S/2A/3S) - MIB files and issue list are included in the Zip file
Version: 08.7.01
Software OCTOPUS
Description: Software for all OCTOPUS Switches (HiOS 2S/2A/3S) - MIB files and issue list are included in the Zip file
Version: 08.7.02
Software OCTOPUS
Description: Software for all OCTOPUS Switches (HiOS 2S/2A/3S) - MIB files and issue list are included in the Zip file
Version: 08.0.01
Software OCTOPUS
Description: Software for all OCTOPUS Switches (HiOS 2S/2A/3S) - MIB files and issue list are included in the Zip file
Version: 08.1.00
Software OCTOPUS (IPv6)
Description: Software for all OCTOPUS II Switches (HiOS 2S/2A/3S) - MIB files and issue list are included in the Zip file
Version: 08.3.00
No accessories are available for this product