(187)Server Cabinets
(3)Wall Mount Cabinets
(10)Seismic Cabinets
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
(109)Manufacturers have defined various MIB variables for their devices that are not covered by standard MIBs. HiFusion allows you to integrate manufacturer-specific MIB variables for third-party devices into the Industrial HiVision network management software. To achieve this you create Product-specific Modules (PSM).
Description: | When creating a PSM you name the device, define a list of variables and assign an image to the device. The execution of the remaining processes is largely automated. Afterwards you incorporate the completed PSM into Industrial HiVision. Your third-party device will then be assigned the correct icon, and the values of the MIB variables will be displayed. HiFusion operates as a stand-alone application. It does not require Industrial HiVision to create or test the new PSM. You do not require a license for the program. The device for which you are creating the PSM must support version 1 or version 3 of the Simple Network Management Protocol (SNMP). |
Version + Nodes: | Full version |
License: | Free of charge |
Availability: | available for download |
Operating system: | Windows 7 (64 Bit), Windows 8.1 (64 Bit), Windows 10 Version 1803 (64 Bit), PC Linux: 64 Bit: Kernel 3.10, libc 6 (approved for Debian and Red Hat), Debian 8, Debian 9, Debian 10, Red Hat 7, Red Hat 8 |
Processor: | x86 compatible CPU, min. 1 GHz |
Hard disk space: | 2 GB free |
RAM: | 1 GB, 2 GB (recommended) |
Supported protocols: | HTTP, HTTPS, SNMP, Telnet, SSH |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Software Download: | https://hirschmann-support.belden.com/en-US/downloads |
Update and Revision: | Revision Number: 0.72 Revision Date: 04-03-2024 |