Product Hierarchy
Product Hierarchy

HP142412 - Inst, 24 Pr #14 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC SUN RES

UL Instrumentation, 24 Pair 14AWG (7x22) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
147x22BC - Bare Copper24
Conductor Count: 48
Insulation
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.114 in
Color Chart
NumberColor
1Black & White and Numbered 1
2Black & White and Numbered 2
3Black & White and Numbered 3
4Black & White and Numbered 4
5Black & White and Numbered 5
6Black & White and Numbered 6
7Black & White and Numbered 7
8Black & White and Numbered 8
9Black & White and Numbered 9
10Black & White and Numbered 10
11Black & White and Numbered 11
12Black & White and Numbered 12
13Black & White and Numbered 13
14Black & White and Numbered 14
15Black & White and Numbered 15
16Black & White and Numbered 16
17Black & White and Numbered 17
18Black & White and Numbered 18
19Black & White and Numbered 19
20Black & White and Numbered 20
21Black & White and Numbered 21
22Black & White and Numbered 22
23Black & White and Numbered 23
24Black & White and Numbered 24
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWG
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper14
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride1.313 in0.085 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
2.52 Ohm/1000ft
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Operating Temperature Range: -30°C To +105°C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 1049 lbs/1000ft
Max. Pull Tension: 1546 lbs
Min Bend Radius (Overall): 13.1 in

Standards

NEC/(UL) Compliance: PLTC-ER

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
CA Prop 65: Yes

Suitability

Suitability - Burial: No
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL 1685 UL Loading
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

History

Update and Revision: Revision Number: 0.42 Revision Date: 01-10-2024
Date: 2005-04-01
No accessories are available for this product