(109)UL Instrumentation, 24 Pair 12AWG (7x20) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC SUN RES
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
12 | 7x20 | BC - Bare Copper | 0.089 in | 24 |
Conductor Count: | 48 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.138 in | 0.024 in |
Number | Color |
---|---|
Pair 1 | Black and White Numbered 1 |
Pair 2 | Black and White Numbered 2 |
Pair 3 | Black and White Numbered 3 |
Pair 4 | Black and White Numbered 4 |
Pair 5 | Black and White Numbered 5 |
Pair 6 | Black and White Numbered 6 |
Pair 7 | Black and White Numbered 7 |
Pair 8 | Black and White Numbered 8 |
Pair 9 | Black and White Numbered 9 |
Pair 10 | Black and White Numbered 10 |
Pair 11 | Black and White Numbered 11 |
Pair 12 | Black and White Numbered 12 |
Pair 13 | Black and White Numbered 13 |
Pair 14 | Black and White Numbered 14 |
Pair 15 | Black and White Numbered 15 |
Pair 16 | Black and White Numbered 16 |
Pair 17 | Black and White Numbered 17 |
Pair 18 | Black and White Numbered 18 |
Pair 19 | Black and White Numbered 19 |
Pair 20 | Black and White Numbered 20 |
Pair 21 | Black and White Numbered 21 |
Pair 22 | Black and White Numbered 22 |
Pair 23 | Black and White Numbered 23 |
Pair 24 | Black and White Numbered 24 |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.071 in | 14 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 1.544 in | 0.085 in |
Nominal Conductor DCR |
---|
1.04 Ohm/1000ft |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 90°C |
Operating Temperature Range: | -25°C To +90°C |
Bulk Cable Weight: | 1750 lbs/1000ft |
Min Bend Radius (Overall): | 15.5 in |
NEC/(UL) Compliance: | PLTC-ER |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
CA Prop 65: | Yes |
Suitability - Indoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL voltage rating: | 300 V RMS |
Item # | Put-Up Type |
---|---|
HP1224120101150 | Reel |
Update and Revision: | Revision Number: 0.42 Revision Date: 01-10-2024 |