Product Hierarchy
Product Hierarchy

HP121612 - Inst, 16 Pr #12 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC SUN RES

UL Instrumentation, 16 Pair 12AWG (7x20) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal Diameter
127x20BC - Bare Copper0.089 in
Conductor Count: 32
Total Number of Pairs: 16
Insulation
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.138 in.0245 in
Color Chart
NumberColor
Pair 1Black and White Numbered 1
Pair 2Black and White Numbered 2
Pair 3Black and White Numbered 3
Pair 4Black and White Numbered 4
Pair 5Black and White Numbered 5
Pair 6Black and White Numbered 6
Pair 7Black and White Numbered 7
Pair 8Black and White Numbered 8
Pair 9Black and White Numbered 9
Pair 10Black and White Numbered 10
Pair 11Black and White Numbered 11
Pair 12Black and White Numbered 12
Pair 13Black and White Numbered 13
Pair 14Black and White Numbered 14
Pair 15Black and White Numbered 15
Pair 16Black and White Numbered 16
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire DiameterDrainwire AWG
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper0.071 in14
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride1.231 in0.074 mm

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
4.2 Ohm/1000ft
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

UL Temp Rating: 60°C
Operating Temperature Range: -25°C To +60°C

Mechanical Characteristics

Bulk Cable Weight: 1035 lbs/1000ft
Min Bend Radius (Overall): 12.5 in

Standards

NEC Articles: Article 725
NEC/(UL) Compliance: PLTC-ER

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
CA Prop 65: Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability: FT4
UL voltage rating: 300 V RMS

Related Part Numbers

Variants
Item #Put-Up Type
HP1216120101250Reel

History

Update and Revision: Revision Number: 0.40 Revision Date: 01-10-2024
Date: 2005-04-01
No accessories are available for this product