Product Hierarchy
Product Hierarchy

HKX40.75 - MachFlex™ ONE 475 2X, 1 C 0.75 mm² Str BC, XLPO Ins


MachFlex™ ONE 475 2X, 1 Conductor 0.75 mm² Stranded Bare Copper, XLPO Insulation

Product Overview

Suitable Applications: Designed for applications which Laying in tubes, exposed or buried in plaster, and in closed installation ducts. Suitable for assembling cable harnesses and wiring during switch cabinet installation. These are highly durable & ruggedized cables meeting high flame retardant rating and low smoke and toxicity density.

Construction Details

Conductor
ElementSizeStrandingMaterial
Conductor(s)0.75 mm²Class 5BC - Bare Copper
Insulation
MaterialNom. Insulation Diameter
XLPO - Crosslink Polyolefin2.8 mm (0.11 in)

Electrical Characteristics

Voltage
UL Voltage RatingVoltage Rating
300 V450 / 750 V (IEC)

Mechanical Characteristics

Temperature
OperatingInstallation
IEC / EN: -35°C to +90°C, UL: -20°C to +105°C (Occasional movement)IEC / EN: -55°C to +90°C, UL: -30°C to +105°C (Fixed installation)
Bend Radius
Installation Min.Flexing Min.
11.2 mm (0.441 in)22.4 mm (0.882 in)
Bulk Cable Weight: 15 kg/km (10 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-22, DIN VDE 0482‐332‐1‐2
AWM Compliance: AWM 10369
ISO/IEC Compliance: IEC 60228
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): HD 22.9, UL 758, UL 1581, EN 50290-2-26, BS 6360

Product Notes

Notes: Smoke Density : IEC 61034, ASTM E-662, Halogen Content : IEC 60754-1, Acid Gas Emission : IEC 60754-2 General Reference Standards : DIN VDE 0295, DIN VDE 0207-363-5, EN 50525-3-41, VDE 0282-9

History

Update and Revision: Revision Number: 0.39 Revision Date: 09-12-2024

Part Numbers

Variants
Item #ColorLength
HKX40.75 010100MBlack100 m
HKX40.75 010200MBlack200 m
HKX40.75 010300MBlack300 m
HKX40.75 008100MGray100 m
HKX40.75 008200MGray200 m
HKX40.75 008300MGray300 m
HKX40.75 189100MYellow/Green100 m
HKX40.75 189200MYellow/Green200 m
HKX40.75 189300MYellow/Green300 m
No accessories are available for this product