Product Hierarchy
Product Hierarchy

HKMH1S-8M-GP/7 S - SPE M8 SPE PCB insert, straight, pressfit, rear wall mounting screw, 7 mm, in sample package




SPE M8 SPE PCB insert, straight, pressfit, rear wall mounting screw, 7 mm, in sample package

Technical Data

Product Family: SPE Receptacles
Product Sub Family: SPE Receptacle M8
Mating Side: Screw-Locking
Connecting Side: Pressfit
Brand: Lumberg Automation
Type of Contact / Gender: Female
Connector Design: Straight
Number of Pins: 2
Coding: SPE-6J-M8
Shielding: Shielded
Rated Voltage: 60 V
Rated Voltage (UL): 60 V AC/DC
Operating Voltage: 50 V AC / 60 V DC
Rated Current*: 4 A
Rated Current (UL)*: 4 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 5x10^8 Ohm
Testing Voltage Pin - Pin: 1 kV DC
Testing Voltage Pin - Shield: 2.25 kV DC
Transmission characteristics: 4 GHz
Data Rate: 10 Mbit/s 100 Mbit/s 1 Gbit/s 2.5 Gbit/s 5 Gbit/s 10 Gbit/s
Mating Cycles: ≤ 100
Type of Connection: Screw-Locking
Thread Size: M10 x 0.5
Thread Plating: Nickel-plated
Ambient Temperature (Operation)*: - 40°C - +90°C
Operating Temperature (UL): max. + 90 °C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 63171-6, IEEE 802.3bu (remote power supply over PoDL = Power over Data Line), IEEE 802.3cg (10BASE-T1)
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Cu alloy
Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
O-Ring Material: FKM

Additional Technical Data

Fastening Torque (Attachment): M 8x1: 40 Ncm, hand-tight
Fastening torque (housing): M 10x0.5: 80-100 Ncm

Approvals

UL: UL 2238; cULus

Safety & Environmental Compliance

RoHS Compliant: Yes
China RoHS-Compliant: Yes

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Variants
Item #Item Description
935102101HKMH1S-8M-GP/7 S
No accessories are available for this product