Product Hierarchy
Product Hierarchy

HK6185 - MachFlex™ ONE 610YY, 1 C 185 mm² Str BC, PVC Ins


MachFlex™ ONE 610YY, 1 Conductor 185 mm² Stranded Bare Copper, PVC Insulation

Product Overview

Suitable Applications: Designed for applications which Laying in tubes, exposed or buried in plaster, and in closed installation ducts. Suitable for assembling cable harnesses and wiring during switch cabinet installation.

Construction Details

Conductor
ElementSizeStrandingMaterial
Conductor(s)185.0 mm²Class 5BC - Bare Copper
Insulation
MaterialNom. Insulation Diameter
PVC - Polyvinyl Chloride25.8 mm (1.02 in)

Electrical Characteristics

Voltage
Voltage Rating
600 / 1000 V (IEC)

Mechanical Characteristics

Temperature
OperatingInstallation
IEC/EN : -20°C to +70°C, UL: -20°C to +105°C (Occasional movement)IEC/EN : -30°C to +80°C, UL: -30°C to +105°C (UL) (Fixed installation)
Bend Radius
Installation Min.Flexing Min.
103.2 mm (4.063 in)206.4 mm (8.126 in)
Bulk Cable Weight: 1858 kg/km (1249 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance
Flammability / Reaction to Fire: VW-1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50525-2-31
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): AS/NZS 5000.1, VDE 0281, UL 1581, UL 758, HD 21.3, BS 6360

Product Notes

Notes: General Reference Standards : DIN VDE 0295, IEC 60227-3, DIN EN 50290-2-21, DIN VDE 0207-363-3

History

Update and Revision: Revision Number: 0.31 Revision Date: 09-12-2024

Part Numbers

Variants
Item #ColorLength
HK6185 010100MBlack100 m
HK6185 010200MBlack200 m
HK6185 010300MBlack300 m
HK6185 008100MGray100 m
HK6185 008200MGray200 m
HK6185 008300MGray300 m
HK6185 136100MYellow/Green100 m
HK6185 136200MYellow/Green200 m
HK6185 136300MYellow/Green300 m
No accessories are available for this product