Product Hierarchy
Product Hierarchy

HK31.0 - MachFlex™ ONE 350YY, 1 C 1 mm² Str BC, PVC Ins


MachFlex™ ONE 350YY, 1 Conductor 1 mm² Stranded Bare Copper, PVC Insulation

Product Overview

Suitable Applications: Designed for applications which Laying in tubes, exposed or buried in plaster, and in closed installation ducts. Suitable for assembling cable harnesses and wiring during switch cabinet installation.

Construction Details

Conductor
ElementSizeStrandingMaterial
Conductor(s)1 mm²Class 5BC - Bare Copper
Table Notes: H05Z-K
Insulation
MaterialNom. Insulation Diameter
PVC - Polyvinyl Chloride2.5 mm (0.098 in)

Electrical Characteristics

Voltage
Voltage Rating
300 / 500 V (IEC)

Mechanical Characteristics

Temperature
OperatingInstallation
IEC/EN : -20°C to +70°C, UL: -20°C to +105°C (Occasional movement)IEC/EN : -30°C to +80°C, UL: -30°C to +105°C (UL) (Fixed installation)
Bend Radius
Installation Min.Flexing Min.
10 mm (0.39 in)20 mm (0.79 in)
Bulk Cable Weight: 13.7 kg/km (9.21 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance
Flammability / Reaction to Fire: VW-1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
AWM Compliance: AWM 1569
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50525-2-31
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): VDE 0281, UL 1581, UL 758, HD 21.3, BS 6360

Product Notes

Notes: General Reference Standards : DIN VDE 0295, IEC 60227-3, DIN EN 50290-2-21, DIN VDE 0207-363-3

History

Update and Revision: Revision Number: 0.10 Revision Date: 09-12-2024

Part Numbers

Variants
Item #ColorLength
HK31.0 010100MBlack100 m
HK31.0 010200MBlack200 m
HK31.0 010300MBlack300 m
HK31.0 008100MGray100 m
HK31.0 008200MGray200 m
HK31.0 008300MGray300 m
HK31.0 136100MYellow/Green100 m
HK31.0 136200MYellow/Green200 m
HK31.0 136300MYellow/Green300 m
No accessories are available for this product