(109)SPE M12 SPE 8 mm front wall mounting package, PCB straight soldering THT 8 mm insert, front wall mounting screw, in plastic bag package
Product Family: | SPE Receptacles |
Product Sub Family: | SPE Receptacle M12 |
Mating Side: | Screw-Locking / Push-Pull |
Connecting Side: | Soldering |
Brand: | Lumberg Automation |
Type of Contact / Gender: | Female |
Connector Design: | Straight |
Number of Pins: | 2 |
Shielding: | Shielded |
Rated Voltage: | 60 V |
Operating Voltage: |
Rated Current*: | 4 A |
Contact Resistance: | ≤ 20 mOhm |
Shielding Resistance: | ≤ 100 mOhm |
Insulation Resistance: | ˃ 5x10^8 Ohm |
Testing Voltage Pin - Pin: | 1 kV DC |
Testing Voltage Pin - Shield: | 2.25 kV DC |
Transmission characteristics: | 600 MHz |
Data Rate: | 10 Mbit/s 100 Mbit/s 1 Gbit/s 2.5 Gbit/s 5 Gbit/s 10 Gbit/s |
Mating Cycles: | ≥ 1000 |
Type of Connection: | Screw-Locking / Push-Pull |
Thread Size: | M12 x 1 |
Thread Plating: | Nickel-plated |
Ambient Temperature (Operation)*: | - 40°C - +85°C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 63171-6, IEEE 802.3bu (remote power supply over PoDL = Power over Data Line), IEEE 802.3cg (10BASE-T1) |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Moisture Sensitivity Level (MSL): | 1 acc. ECA/IPC/JEDEC J-STD-020D |
Process Sensitivity Level (PSL): | R0 acc. ECA/IPC/JEDEC J-STD-020D |
Fastening Torque (Attachment): | M 12x1: 60 Ncm, hand-tight |
RoHS Compliant: | Yes |
China RoHS-Compliant: | Yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Item # | Item Description |
---|---|
935077006 | HK2F6S-2C-GS/8 L |