Product Hierarchy
Product Hierarchy

HISD0060614PJ - HYBRID INDOOR OS2 DISTRIBUTION 6 FIBERS 06 x 14AWG CMP-OF 5MM SUB X 900UM

FX HYBRID INDOOR, OS2, DISTRIBUTION, 6 FIBERS, 06 x 14AWG, CMP-OF, 5MM SUB X 900UM, YELLOW JACKET

Product Overview

Suitable Applications: Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras)

Fiber Specifications

Fiber Type: OS2, G.657.A1, G.652.D
Fiber Buffer Material: Plenum PVC
Fiber Buffer Diameter: 900 µm
Fiber Count: 6
Fiber Color Code: TIA-598-D

Fiber Construction

Fiber SubUnit Strength Members: Aramid yarns
Jacket Material: PVC - Polyvinyl Chloride
Nominal Jacket Diameter: 0.195" (5 mm)
Jacket Color Fiber Unit: Yellow

Conductor Specifications

AWG Size: 14
Number of Conductors: 6
Insulation Material: PVC
Nom. Insulation Diameter: 0.090" (2.3 mm)

Outer Jacket Specifications

Strength Member: Fiberglass Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.426" (10.8 mm)
Outer Jacket Color: Yellow
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.5 dB/km0.5 dB/km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15 x cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 600 lbf (2670 N)
Max. Tensile Strength During Operation: 180 lbf (800 N)
Crush Resistance: 220 N/cm

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

NEC / UL Compliance: CMP-OF

History

Update and Revision: Revision Number: 0.4 Revision Date: 04-23-2026
No accessories are available for this product