(109)FX HYBRID INDOOR, OS2, DISTRIBUTION, 6 FIBERS, 02 x 18AWG, CMR-OF, 4.5MM SUB X 900UM, YELLOW JACKET
Suitable Applications: | Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras) |
Fiber Type: | OS2 |
Fiber Core Diameter: | 8.2/125 µm |
Buffer Material: | PVC - Polyvinyl Chloride |
Buffer Diameter: | 900 µm |
Fiber Count: | 6 |
Fiber Color Coding: | TIA-598-D |
Subunit Strength Members: | Aramid yarns |
Fibers Per Subunit: | 6 |
Nom. Jacket Diameter: | 0.180 in. (4.6 mm) |
Jacket Color: | Yellow |
AWG Size: | 18 |
Number of Strands: | 19x30 |
Conductor Type: | TC - Tinned Copper |
Number of Conductors: | 2 |
Insulation Material: | PVC |
Nom. Insulation Diameter: | 0.072 in. (1.8 mm) |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.332 in (8.5 mm) |
Color: | Yellow |
Number of Ripcords: | 1 |
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5000 m | -- |
10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 1335 N (300 lbf) |
Max. Tensile Strength During Operation: | 400 N (90 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 64 lbs/kft (96 kg/km) |
Installation Temperature Range: | -10°C to +60°C |
Operating Temperature Range: | -20°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor |
Sustainability: | CA Prop 65 |
NEC / UL Compliance: | CMR-OF |
ICEA Compliance: | S-120-742 |
TIA/EIA Compliance: | ICEA S-120-742 |
Update and Revision: | Revision Number: 0.46 Revision Date: 02-15-2024 |