(109)MachFlex™ High Flex Super 350ECP Control Cable 6 Conductor, 1mm², Stranded Bare Copper, TPE Insulation, TPE Inner Jacket, Tinned Copper Braid Shield, PU Outer Jacket
Suitable Applications: | Applicable for high flexible (5 million flex cycles) installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 6 | 1 mm² | Stranded | Class 6 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | TPE - Thermoplastic Elastomer | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6 |
Shield Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Material |
---|
TPE - Thermoplastic Elastomer |
Material |
---|
PUR - Polyurethane |
Overall Cable Diameter (Nominal): | 10.7 mm (0.421 in) |
Voltage Rating |
---|
300 / 500 V (Max. Operating Voltage) |
Installation | Continuous Flexing |
---|---|
-40°C to +80°C(Fixed installation) | 0°C to +70°C |
Installation Min. | Flexing Min. |
---|---|
42.8 mm (1.69 in) | 80.25 mm (3.159 in) |
Table Notes: | Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 3m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 1,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles |
Bulk Cable Weight: | 166 kg/km (112 lbs/1000ft) |
Environmental Suitability: | Indoor, Outdoor, Oil Resistance - 70°C x 4h |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | VDE 0285-525-2-11, VDE 0285-525-2-51, VDE-PB-0022, EN 50525-2-11, EN 50525-2-51 |
Update and Revision: | Revision Number: 0.24 Revision Date: 03-20-2024 |
Item # | Color | Length |
---|---|---|
HF6X1.0ECP 010100M | Black, RAL 9004 | 100 m |
HF6X1.0ECP 010200M | Black, RAL 9004 | 200 m |
HF6X1.0ECP 010500M | Black, RAL 9004 | 500 m |
HF6X1.0ECP G8U100M | Gray, RAL 7001 | 100 m |
HF6X1.0ECP G8U200M | Gray, RAL 7001 | 200 m |
HF6X1.0ECP G8U500M | Gray, RAL 7001 | 500 m |