(109)MachFlex™ High Flex 350YY Control VDE Certified, 4 Conductor + 1 Ground 1.0mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Suitable Applications: | Applicable for high flexible (up to 5 million flex cycles) installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 4 | 1 mm² | Stranded | Class 6 | BC - Bare Copper |
Ground | 1 | 1 mm² | Stranded | Class 6 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4 |
Ground | PVC - Polyvinyl Chloride | Yellow/Green |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 7.9 mm (0.31 in) |
Voltage Rating |
---|
300/500 V (Max. Operating Voltage) |
Installation | Continuous Flexing |
---|---|
-40°C to +80°C(Fixed installation) | 0°C to +70°C |
Installation Min. | Flexing Min. |
---|---|
31.6 mm (1.24 in) | 59.25 mm (2.333 in) |
Table Notes: | Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 3m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 1,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles |
Bulk Cable Weight: | 102 kg/km (68.5 lbs/1000ft) |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
Third Party Performance Verification: | VDE Certification No. 40051701, VDE Registration No. F743 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | VDE 0285-525-2-11, VDE 0285-525-2-51 |
Update and Revision: | Revision Number: 0.62 Revision Date: 07-15-2024 |
Item # | Color | Length |
---|---|---|
HF5G1.0 010100M | Black, RAL 9004 | 100 m |
HF5G1.0 010200M | Black, RAL 9004 | 200 m |
HF5G1.0 010300M | Black, RAL 9004 | 300 m |
HF5G1.0 G8U100M | Gray, RAL 7001 | 100 m |
HF5G1.0 G8U200M | Gray, RAL 7001 | 200 m |
HF5G1.0 G8U300M | Gray, RAL 7001 | 300 m |