Product Hierarchy
Product Hierarchy

HF4G2.5ECP - MachFlex™ High Flex Super 350ECP Control Cable, 3C+1G 2.5mm² Str BC, TPE Ins, TPE Inner Jkt, TCBS, PU Outer Jkt


MachFlex™ High Flex Super 350ECP Control Cable 3 Conductor + 1 Ground, 2.5mm², Stranded Bare Copper, TPE Insulation, TPE Inner Jacket, Tinned Copper Braid Shield, PU Outer Jacket

Product Overview

Suitable Applications: Applicable for high flexible (5 million flex cycles) installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)32.5 mm²StrandedClass 6BC - Bare Copper
Ground12.5 mm²StrandedClass 6BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)TPE - Thermoplastic ElastomerBlack #1, Black #2, Black #3
GroundTPE - Thermoplastic ElastomerYellow/Green
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Inner Jacket
Material
TPE - Thermoplastic Elastomer
Outer Jacket
Material
PUR - Polyurethane
Overall Cable Diameter (Nominal): 12.2 mm (0.480 in)

Electrical Characteristics

Voltage
Voltage Rating
300 / 500 V (Max. Operating Voltage)

Mechanical Characteristics

Temperature
InstallationContinuous Flexing
-40°C to +80°C(Fixed installation)0°C to +70°C
Bend Radius
Installation Min.Flexing Min.
48.8 mm (1.92 in)91.5 mm (3.60 in)
Table Notes: Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 3m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 1,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles
Bulk Cable Weight: 230 kg/km (150 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Oil Resistance - 70°C x 4h
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482‐332‐1‐2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): VDE 0285-525-2-11, VDE 0285-525-2-51, VDE-PB-0022, EN 50525-2-11, EN 50525-2-51

History

Update and Revision: Revision Number: 0.27 Revision Date: 03-20-2024

Part Numbers

Variants
Item #ColorLength
HF4G2.5ECP 010100MBlack, RAL 9004100 m
HF4G2.5ECP 010200MBlack, RAL 9004200 m
HF4G2.5ECP 010500MBlack, RAL 9004500 m
HF4G2.5ECP G8U100MGray, RAL 7001100 m
HF4G2.5ECP G8U200MGray, RAL 7001200 m
HF4G2.5ECP G8U500MGray, RAL 7001500 m
No accessories are available for this product