(109)MachFlex™ High Flex Super 350EP Control Cable 3 Conductor + 1 Ground, 0.75 mm², Stranded Bare Copper, Thermoplastic Elastomer Insulation, Polyurethane Jacket
Suitable Applications: | Applicable for high flexible (5 millionflex cycles) installationconnecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many morein industrial environment. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 3 | 0.75 mm² | Stranded | Class 6 | BC - Bare Copper |
Ground | 1 | 0.75 mm² | Stranded | Class 6 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | TPE - Thermoplastic Elastomer | Black #1, Black #2, Black #3 |
Ground | TPE - Thermoplastic Elastomer | Yellow/Green |
Material |
---|
PUR - Polyurethane |
Overall Cable Diameter (Nominal): | 6.6 mm (0.26 in) |
Voltage Rating |
---|
300 / 500 V (Max. Operating Voltage) |
Installation | Continuous Flexing |
---|---|
-40°C to +80°C(Fixed installation) | 0°C to +70°C |
Installation Min. | Flexing Min. |
---|---|
26.4 mm (1.04 in) | 49.5 mm (1.95 in) |
Table Notes: | Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 3m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 1,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles |
Bulk Cable Weight: | 63 kg/km (42 lbs/1000ft) |
Environmental Suitability: | Indoor, Outdoor, Oil Resistance - 70°C x 4h |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | VDE 0285-525-2-11, VDE 0285-525-2-51, VDE-PB-0022, EN 50525-2-11, EN 50525-2-51 |
Update and Revision: | Revision Number: 0.33 Revision Date: 03-20-2024 |
Item # | Color | Length |
---|---|---|
HF4G0.75EP 010100M | Black, RAL 9004 | 100 m |
HF4G0.75EP 010200M | Black, RAL 9004 | 200 m |
HF4G0.75EP 010500M | Black, RAL 9004 | 500 m |
HF4G0.75EP G8U100M | Gray, RAL 7001 | 100 m |
HF4G0.75EP G8U200M | Gray, RAL 7001 | 200 m |
HF4G0.75EP G8U500M | Gray, RAL 7001 | 500 m |