Product Hierarchy
Product Hierarchy

HF2X1.5CY - MachFlex™ High Flex 350CY, 2 C 1.5 mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt


MachFlex™ High Flex Control 350CY VDE Certified, 2 Conductor 1.5 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket

Product Overview

Suitable Applications: Applicable for high flexible (up to 5 million flex cycles) installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)21.5 mm²StrandedClass 6BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideBlack #1, Black #2
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Inner Jacket
Material
PVC - Polyvinyl Chloride
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 8.7 mm (0.34 in)

Electrical Characteristics

Voltage
Voltage Rating
300/500 V (Max. Operating Voltage)

Mechanical Characteristics

Temperature
InstallationContinuous Flexing
-40°C to +80°C (Fixed Installation)0°C to +70°C
Bend Radius
Installation Min.Flexing Min.
34.8 mm (1.37 in)65.25 mm (2.569 in)
Table Notes: Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 3m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 1,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles
Bulk Cable Weight: 120 kg/km (81 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482‐332‐1‐2
Third Party Performance Verification: VDE Certification No. 40051701, VDE Registration No. F743
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): VDE 0285-525-2-11, VDE 0285-525-2-51, VDE-PB-0022, EN 50525-2-11, EN 50525-2-51

History

Update and Revision: Revision Number: 0.76 Revision Date: 03-20-2024

Part Numbers

Variants
Item #ColorLength
HF2X1.5CY 010100MBlack, RAL 9004100 m
HF2X1.5CY 010200MBlack, RAL 9004200 m
HF2X1.5CY 010300MBlack, RAL 9004300 m
HF2X1.5CY G8U100MGray, RAL 7001100 m
HF2X1.5CY G8U200MGray, RAL 7001200 m
HF2X1.5CY G8U300MGray, RAL 7001300 m
HF2X1.5CY 368100MTransparent100 m
HF2X1.5CY 368200MTransparent200 m
HF2X1.5CY 368300MTransparent300 m
No accessories are available for this product