Product Hierarchy
Product Hierarchy

HF2X1.0CP - MachFlex™ High Flex 350CP, 2 C 1.0mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PUR Outer Jkt


MachFlex™ High Flex Control 350CP, 2 Conductor 1.0mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PUR Outer Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. PUR jacket ensures the cable with excellent abrasion resistance and flex cycles more than 5 million would be ideally applied to drag chain and the frequently moving fields. Shielding would highly enable the cables be qualified with excellent immunity.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)21 mm²StrandedClass 6BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideBlack #1, Black #2
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Inner Jacket
Material
PVC - Polyvinyl Chloride
Outer Jacket
Material
PUR - Polyurethane
Overall Cable Diameter (Nominal): 7.9 mm (0.31 in)

Electrical Characteristics

Voltage
Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Mechanical Characteristics

Temperature
InstallationContinuous Flexing
-40°C to +80°C (Fixed installation)0°C to +70°C
Bend Radius
Installation Min.Flexing Min.
31.6 mm (1.24 in)59.25 mm (2.333 in)
Table Notes: Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 3m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 1,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles
Bulk Cable Weight: 91 kg/km (61 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50290-2-22
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): VDE 0285, EN 50525-2-51, VDE 0285-525-2-51, EN 50363-3, EN 50363-10-2, VDE 0295, BS 6360

Product Notes

Notes: General Reference Standards : VDE 0207-363-3, VDE 0207-363-10-2

History

Update and Revision: Revision Number: 0.51 Revision Date: 07-15-2024

Part Numbers

Variants
Item #ColorLength
HF2X1.0CP 010100MBlack100 m
HF2X1.0CP 010200MBlack200 m
HF2X1.0CP 010300MBlack300 m
HF2X1.0CP 006100MBlue100 m
HF2X1.0CP 006200MBlue200 m
HF2X1.0CP 006300MBlue300 m
HF2X1.0CP G8U100MGray, RAL 7001100 m
HF2X1.0CP G8U200MGray, RAL 7001200 m
HF2X1.0CP G8U300MGray, RAL 7001300 m
No accessories are available for this product