(109)MachFlex™ High Flex Control 350CY VDE Certified, 24 Conductor + 1 Ground 1.0 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket
Suitable Applications: | Applicable for high flexible (up to 5 million flex cycles) installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 24 | 1 mm² | Stranded | Class 6 | BC - Bare Copper |
Ground | 1 | 1 mm² | Stranded | Class 6 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11, Black #12, Black #13, Black #14, Black #15, Black #16, Black #17, Black #18, Black #19, Black #20, Black #21, Black #22, Black #23, Black #24 |
Ground | PVC - Polyvinyl Chloride | Yellow/Green |
Shield Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Material |
---|
PVC - Polyvinyl Chloride |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 19.2 mm (0.756 in) |
Voltage Rating |
---|
300/500 V (Max. Operating Voltage) |
Installation | Continuous Flexing |
---|---|
-40°C to +80°C (Fixed Installation) | 0°C to +70°C |
Installation Min. | Flexing Min. |
---|---|
76.8 mm (3.02 in) | 144 mm (5.67 in) |
Table Notes: | Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 3m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 1,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles |
Bulk Cable Weight: | 600 kg/km (400 lbs/1000ft) |
Environmental Suitability: | Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2 |
Third Party Performance Verification: | VDE Certification No. 40051701, VDE Registration No. F743 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | VDE 0285-525-2-11, VDE 0285-525-2-51, VDE-PB-0022, EN 50525-2-11, EN 50525-2-51 |
Update and Revision: | Revision Number: 0.76 Revision Date: 03-20-2024 |
Item # | Color | Length |
---|---|---|
HF25G1.0CY 010100M | Black, RAL 9004 | 100 m |
HF25G1.0CY 010200M | Black, RAL 9004 | 200 m |
HF25G1.0CY 010300M | Black, RAL 9004 | 300 m |
HF25G1.0CY G8U100M | Gray, RAL 7001 | 100 m |
HF25G1.0CY G8U200M | Gray, RAL 7001 | 200 m |
HF25G1.0CY G8U300M | Gray, RAL 7001 | 300 m |
HF25G1.0CY 368100M | Transparent | 100 m |
HF25G1.0CY 368200M | Transparent | 200 m |
HF25G1.0CY 368300M | Transparent | 300 m |