Product Hierarchy
Product Hierarchy

HF12G1.0P - MachFlex™ High Flex Super 350YP Control Cable 11C+1G 1mm² Str BC, PVC Ins, PUR Jkt


MachFlex™ High Flex Super 350YP Control Cable 11 Conductor + 1 Ground 1mm² Stranded Bare Copper, PVC Insulation, PUR Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. PUR jacket ensure the cable with excellent abrasion resistance and flex cycles more than 5 million would be ideally applied to drag chain and the frequently moving fields.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)111 mm²StrandedClass 6BC - Bare Copper
Ground11 mm²StrandedClass 6BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideBlack #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11
GroundPVC - Polyvinyl ChlorideYellow/Green
Outer Jacket
Material
PUR - Polyurethane
Overall Cable Diameter (Nominal): 11.6 mm (0.457 in)

Electrical Characteristics

Voltage
Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-5°C to +70°C(Occasional movement)-40°C to +80°C(Fixed installation)
Table Notes: "Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 3m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 1,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles"
Bend Radius
Installation Min.Flexing Min.
46.4 mm (1.83 in)87 mm (3.4 in)
Bulk Cable Weight: 216 kg/km (145 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
ISO/IEC Compliance: IEC 60228
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): VDE 0285, EN 50525-2-51, VDE 0285-525-2-51, VDE 0295, EN 50363-3, EN 50363-10-2, BS 6360

Product Notes

Notes: General Reference Standards : VDE 0207-363-3, VDE 0207-363-10-2

History

Update and Revision: Revision Number: 0.47 Revision Date: 03-20-2024

Part Numbers

Variants
Item #ColorLength
HF12G1.0P 010100MBlack, RAL 9004100 m
HF12G1.0P 010200MBlack, RAL 9004200 m
HF12G1.0P 010300MBlack, RAL 9004300 m
HF12G1.0P 006100MBlue100 m
HF12G1.0P 006200MBlue200 m
HF12G1.0P 006300MBlue300 m
HF12G1.0P G8U100MGray, RAL 7001100 m
HF12G1.0P G8U200MGray, RAL 7001200 m
HF12G1.0P G8U300MGray, RAL 7001300 m
No accessories are available for this product