Product Hierarchy
Product Hierarchy

HDSD0060216PJ - Indoor/Outdoor Hybrid Copper-Fiber Cable, OS2, 6 Distribution Fibers, #16-2c, CMP-OF


FX HYBRID INDOOR/OUTDOOR, OS2, DISTRIBUTION, 6 FIBERS, 02 x 16AWG, CMP-OF, 4.5MM SUB X 900UM, BLACK JACKET

Product Overview

Suitable Applications: Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras)

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2/125 µm
Buffer Material: PVC - Polyvinyl Chloride
Buffer Diameter: 900 µm
Fiber Count: 6
Fiber Color Coding: TIA-598-D

Fiber Construction

Subunit Strength Members: Waterblocking aramid yarns
Fibers Per Subunit: 6
Nom. Jacket Diameter: 0.180 in. (4.6 mm)
Jacket Color: Yellow

Conductor Specifications

AWG Size: 16
Number of Strands: 19x29
Conductor Type: TC - Tinned Copper
Number of Conductors: 2
Insulation Material: PVC
Nom. Insulation Diameter: 0.087 in. (2.2 mm)

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.364 in (9.3 mm)
Color: Black
Number of Ripcords: 1
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.50 dB/km0.50 dB/km
Mode Field Diameter9.2 µm10.4 µm
1 Gigabit Ethernet Performance5000 m--
10 Gigabit Ethernet Performance10,000 m40,000 m

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1335 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 59 lbs/kft (88 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
NEC / UL Compliance: CMP-OF
ICEA Compliance: S-120-742
TIA/EIA Compliance: ICEA S-120-742

History

Update and Revision: Revision Number: 0.51 Revision Date: 02-15-2024
No accessories are available for this product