Product Hierarchy
Product Hierarchy

HDSB0020220PC - Indoor/Outdoor Hybrid Copper-Fiber Cable, OS2, 2 Breakout Fibers, #20-2c, CMP-OF

FX HYBRID INDOOR/OUTDOOR, OS2, BREAKOUT 3.0MM, 2 FIBERS, 02 x 20AWG, CMP-OF, 3.0MM SUB (1F X 900UM), BLACK JACKET

Product Overview

Suitable Applications: Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras)

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2/125 µm
Fiber Buffer Material: PVC - Polyvinyl Chloride
Fiber Buffer Diameter: 900 µm
Fiber Count: 2
Fiber Color Code: TIA-598-D

Fiber Construction

Fiber SubUnit Strength Members: Waterblocking aramid yarns
Fibers Per Subunit: 1
Nominal Jacket Diameter: 0.118 in. (3.0 mm)
Jacket Color Fiber Unit: Yellow

Conductor Specifications

AWG Size: 20
Number of Strands: 19x32
Conductor Type: TC - Tinned Copper
Number of Conductors: 2
Insulation Material: PVC
Nom. Insulation Diameter: 0.052 in. (1.3 mm)

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.357 in (9.1 mm)
Outer Jacket Color: Black
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.50 dB/km0.50 dB/km
Mode Field Diameter9.2 µm10.4 µm
1 Gigabit Ethernet Performance5000 m--
10 Gigabit Ethernet Performance10,000 m40,000 m

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1335 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 47 lbs/kft (70 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
NEC / UL Compliance: CMP-OF
CEC / C(UL) Compliance: .
ICEA Compliance: S-120-742
TIA/EIA Compliance: ICEA S-120-742

History

Update and Revision: Revision Number: 0.46 Revision Date: 02-15-2024
No accessories are available for this product