Networking & Data Cable
(643)Industrial Ethernet Cable
(164)Enterprise Category Cable
(154)Industrial Protocol / Data Bus Cable
(323)Audio Cable
(514)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(276)Video Cable
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
(12265)Indoor Fiber Cable
(1402)Indoor/Outdoor Fiber Cable
(6405)Outdoor Fiber Cable
(4166)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(1403)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(795)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(468)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
(557)Audio, Sound, & Control Cable
(200)Access Control Cable
(37)Fire Alarm Cable
(74)Nurse Call
(2)Security & Alarm Cable
(203)Surveillance Cable
(37)Connectors & Outlets
(2999)Modular Couplers
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
(99)KeyConnect Outlets
(13)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(24)Workstation Consolidation
(33)Cross Connect Systems
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
(952)M12
(693)Field Attachables
(81)Receptacles
(144)Single-Ended Cordsets
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
(1019)Fiber Patch Cords
(428)Double-Ended Cordsets
(76)Pigtails
(15)Pre-Terminated Assemblies
(459)AV Assemblies
(10)Patch Panels & Components
(642)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(62)Fiber Cassettes
(354)Modular (Empty) Panels
(6)Adapter Frames
(68)Adapter Strips
(13)Fiber Wall Mounts
(10)Patch Panel Accessories
(39)Industrial Networking
(953)SPIDER Fast/Gigabit Switches
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
(59)Network Management
(20)Software Tools
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
(6)Miscellaneous Accessories
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
(109)FX HYBRID INDOOR/OUTDOOR, OS2, BREAKOUT 3.0MM, 2 FIBERS, 02 x 14AWG, CL3R-OF, 3.0MM SUB (1F X 900UM), BLACK JACKET
Suitable Applications: | Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras) |
Fiber Type: | OS2 |
Fiber Core Diameter: | 8.2/125 µm |
Buffer Material: | PVC - Polyvinyl Chloride |
Buffer Diameter: | 900 µm |
Fiber Count: | 2 |
Fiber Color Coding: | TIA-598-D |
Subunit Strength Members: | Waterblocking aramid yarns |
Fibers Per Subunit: | 1 |
Nom. Jacket Diameter: | 0.118 in. (3.0 mm) |
Jacket Color: | Yellow |
AWG Size: | 14 |
Number of Strands: | 19x26 |
Conductor Type: | TC - Tinned Copper |
Number of Conductors: | 2 |
Insulation Material: | PVC |
Nom. Insulation Diameter: | 0.090 in. (2.3 mm) |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.402 in (10.3 mm) |
Color: | Black |
Number of Ripcords: | 1 |
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5000 m | -- |
10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 1335 N (300 lbf) |
Max. Tensile Strength During Operation: | 400 N (90 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 73 lbs/kft (109 kg/km) |
Installation Temperature Range: | -10°C to +60°C |
Operating Temperature Range: | -40°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
Sustainability: | CA Prop 65 |
NEC / UL Compliance: | CL3R-OF |
ICEA Compliance: | S-120-742 |
TIA/EIA Compliance: | ICEA S-120-742 |
Update and Revision: | Revision Number: 0.46 Revision Date: 02-15-2024 |