Mini to Standard High Speed Ethernet Capable HDMI Cable Assembly, supports ultra HD, 4K @ 50/60 (2160p), 3D, audio return channel & DTS-HD master audio, HDMI-CEC & dual viewing. Connector HDMI type A to type C w/PCB with gold plating.
| Suitable Applications: | Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players |
| Type | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| Braid | Tinned Copper (TC) | 80% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | .197 in |
| Voltage Rating [V] |
|---|
| 30V |
| Operating Temperature Range: | 0°C To +80°C |
| Maximum Recommended Pulling Tension: | 11 lbs |
| Connection |
|---|
| HDMI Type A |
| HDMI Type C w/PCB |
| UL Rating: | AWM 20276 |
| Environmental Space: | Indoor |
| Suitability - Indoor: | Yes |
| UL Flammability: | VW-1 |
| Item # | Color | Length |
|---|---|---|
| HDM001MB | Black | 1 m |
| HDM002MB | Black | 2 m |
| HDM003MB | Black | 3 m |
| Update and Revision: | Revision Number: 0.66 Revision Date: 11-21-2024 |