(109)High Speed Ethernet Capable HDMI Cable Assembly, supports 1080p @ 60Hz, 4K UHD @ 30Hz (5 meter lengths or less), 3D, audio return channel & DTS-HD master audio, HDMI-CEC & dual viewing. Connector HDMI type A to type A with gold plating.
Suitable Applications: | Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players |
Type | Material | Material Trade Name | Coverage [%] |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Braid | Tinned Copper (TC) | 80% |
Element | Material | Nominal Diameter |
---|---|---|
2ft - 10ft | PVC - Polyvinyl Chloride | .236 in |
15ft - 20m | PVC - Polyvinyl Chloride | .287 in |
Voltage Rating [V] |
---|
30V |
Performance Footnote2: | 7m-20m* Connector 2 is HDMI Type A w/PCB, 7m-20m & 25ft-50ft are active and directional. |
Operating Temperature Range: | 0°C To +80°C |
Max. Pull Tension: | 18 lbs |
Connection |
---|
HDMI Type A |
UL Rating: | AWM 20276 |
Environmental Space: | Indoor |
Suitability - Indoor: | Yes |
UL Flammability: | VW-1 |
Item # | Color | Length |
---|---|---|
HDE001MB | Black | 1 m |
HDE002MB | Black | 2 m |
HDE003MB | Black | 3 m |
HDE005MB | Black | 5 m |
HDE007MB | Black | 7 m |
HDE010MB | Black | 10 m |
HDE015MB | Black | 15 m |
HDE020MB | Black | 20 m |
HDE002FB | Black | 2 ft |
HDE003FB | Black | 3 ft |
HDE006FB | Black | 6 ft |
HDE008FB | Black | 8 ft |
HDE010FB | Black | 10 ft |
HDE015FB | Black | 15 ft |
HDE025FB | Black | 25 ft |
HDE035FB | Black | 35 ft |
HDE050FB | Black | 50 ft |
Update and Revision: | Revision Number: 0.42 Revision Date: 11-09-2022 |