Product Hierarchy
Product Hierarchy

HD4D0020212RJ - HYBRID INDOOR/OUTDOOR OM4 DISTRIBUTION 2 FIBERS 04 X 12AWG CL3R-OF 4.7MM SUB X 900µm

FX HYBRID INDOOR/OUTDOOR, OM4, DISTRIBUTION, 2 FIBERS, 04 X 12AWG, CL3R-OF, 4.7MM SUB X 900µm, BLACK

Product Overview

Suitable Applications: Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras)

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Fiber Buffer Material: PVC - Polyvinyl Chloride
Fiber Buffer Diameter: 900 µm
Fiber Count: 2
Fiber Color Code: TIA-598-D

Fiber Construction

Fiber SubUnit Strength Members: Waterblocking aramid yarns
Jacket Material: PVC - Polyvinyl Chloride
Nominal Jacket Diameter: 0.184" (4.7 mm)
Jacket Color Fiber Unit: Erika Violet

Conductor Specifications

AWG Size: 14
Number of Conductors: 2
Insulation Material: PVC
Nom. Insulation Diameter: 0.118" (3.0 mm)

Outer Jacket Specifications

Strength Member: Fiberglass Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.364" (9.2 mm)
Outer Jacket Color: Black
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
10 Gigabit Ethernet Performance550 m--
Min. Effective Modal Bandwidth (EMB)4700 MHz-km Min--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz-km Min500 MHz-km Min

Mechanical Characteristics

Minimum Bend Radius During Installation: 15 x cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 600 lbf (2670 N)
Max. Tensile Strength During Operation: 180 lbf (800 N)
Crush Resistance: 220 N/cm

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

NEC / UL Compliance: CL3R-OF

History

Update and Revision: Revision Number: 0.6 Revision Date: 04-23-2026
No accessories are available for this product