(109)FX HYBRID INDOOR/OUTDOOR, OM4, BREAKOUT, 2 FIBERS, 02 x 16AWG, CMR-OF ALUMINUM INTERLOCKED ARMOR, SUB-UNIT 3.0MM (1F X 900UM), BLACK JACKET
Suitable Applications: | Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras) |
Fiber Type: | OM4 |
Fiber Core Diameter: | 50/125 µm |
Buffer Material: | PVC - Polyvinyl Chloride |
Buffer Diameter: | 900 µm |
Fiber Count: | 2 |
Fiber Color Coding: | TIA-598-D |
Subunit Strength Members: | Waterblocking aramid yarns |
Fibers Per Subunit: | 1 |
Nom. Jacket Diameter: | 0.118 in. (3.0 mm) |
Jacket Color: | Erika Violet |
AWG Size: | 16 |
Number of Strands: | 19x29 |
Conductor Type: | TC - Tinned Copper |
Number of Conductors: | 2 |
Insulation Material: | PVC |
Nom. Insulation Diameter: | 0.087 in. (2.2 mm) |
Strength Member: | Waterblocking Aramid Yarns |
Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.375 in (9.5 mm) |
Color: | Erika Violet |
Armor Type and Material: | AIA - Aluminum Interlock Armor |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.665 in (16.9 mm) |
Color: | Black |
Number of Ripcords: | 1 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 1000 m | 550 m |
10 Gigabit Ethernet Performance | 550 m | -- |
Min. Effective Modal Bandwidth (EMB) | 4700 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation: | 20x Cable OD |
Min. Bend Radius During Operation: | 15x Cable OD |
Max. Tensile Strength During Installation: | 1335 N (300 lbf) |
Max. Tensile Strength During Operation: | 400 N (90 lbf) |
Crush Resistance: | 440 N/cm |
Bulk Cable Weight: | 188 lbs/kft (280 kg/km) |
Installation Temperature Range: | -10°C to +60°C |
Operating Temperature Range: | -40°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
Sustainability: | CA Prop 65 |
NEC / UL Compliance: | CMR-OF |
ICEA Compliance: | S-120-742 |
TIA/EIA Compliance: | ICEA S-120-742 |
Update and Revision: | Revision Number: 0.26 Revision Date: 02-15-2024 |