Product Hierarchy
Product Hierarchy

HD4B0020214PC - Indoor/Outdoor Hybrid Copper-Fiber Cable, OM4, 2 Breakout Fibers, #14-2c, CL3P-OF


FX HYBRID INDOOR/OUTDOOR, OM4, BREAKOUT 3.0MM, 2 FIBERS, 02 x 14AWG, CL3P-OF, 3.0MM SUB (1F X 900UM), BLACK JACKET

Product Overview

Suitable Applications: Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras)

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Fiber Buffer Material: PVC - Polyvinyl Chloride
Fiber Buffer Diameter: 900 µm
Fiber Count: 2
Fiber Color Code: TIA-598-D

Fiber Construction

Fiber SubUnit Strength Members: Waterblocking aramid yarns
Fibers Per Subunit: 1
Nominal Jacket Diameter: 0.118 in. (3.0 mm)
Jacket Color Fiber Unit: Erika Violet

Conductor Specifications

Conductor Size: 14 AWG
Number of Strands: 19x26
Conductor Type: TC - Tinned Copper
Number of Conductors: 2
Insulation Material: PVC
Nom. Insulation Diameter: 0.090 in. (2.3 mm)

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.366 in (9.3 mm)
Outer Jacket Color: Black
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance1000 m550 m
10 Gigabit Ethernet Performance550 m--
Min. Effective Modal Bandwidth (EMB)4700 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1335 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 68 lbs/kft (102 kg/km)

Temperature Range

Operating Temperature Range: -40°C to +70°C
Installation Temperature Range: 0°C to +60°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
NEC / UL Compliance: CL3P-OF
ICEA Compliance: S-120-742
TIA/EIA Compliance: ICEA S-120-742

History

Update and Revision: Revision Number: 0.53 Revision Date: 10-14-2026
No accessories are available for this product