Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
FX HYBRID INDOOR/OUTDOOR, OM3, DISTRIBUTION, 6 FIBERS, 02 x 18AWG, CMP-OF, 4.5MM SUB X 900UM, BLACK JACKET
| Suitable Applications: | Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras) |
| Fiber Type: | OM3 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Buffer Material: | PVC - Polyvinyl Chloride |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 6 |
| Fiber Color Code: | TIA-598-D |
| Fiber SubUnit Strength Members: | Waterblocking aramid yarns |
| Fibers Per Subunit: | 6 |
| Nominal Jacket Diameter: | 0.180 in. (4.6 mm) |
| Jacket Color Fiber Unit: | Aqua |
| AWG Size: | 18 |
| Number of Strands: | 19x30 |
| Conductor Type: | TC - Tinned Copper |
| Number of Conductors: | 2 |
| Insulation Material: | PVC |
| Nom. Insulation Diameter: | 0.072 in. (1.8 mm) |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.356 in (9.1 mm) |
| Outer Jacket Color: | Black |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
| 1 Gigabit Ethernet Performance | 1000 m | 550 m |
| 10 Gigabit Ethernet Performance | 300 m | -- |
| Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | -- |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 1335 N (300 lbf) |
| Max. Tensile Strength During Operation: | 400 N (90 lbf) |
| Crush Resistance: | 220 N/cm |
| Bulk Cable Weight: | 53 lbs/kft (79 kg/km) |
| Installation Temperature Range: | 0°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| NEC / UL Compliance: | CMP-OF |
| CEC / C(UL) Compliance: | . |
| ICEA Compliance: | S-120-742 |
| TIA/EIA Compliance: | ICEA S-120-742 |
| Update and Revision: | Revision Number: 0.52 Revision Date: 02-15-2024 |