(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1298)Instrumentation Cable
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
(848)VFD Cable
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
FX HYBRID INDOOR/OUTDOOR, OM3, BREAKOUT 3.0MM, 2 FIBERS, 02 x 14AWG, CL3P-OF, 3.0MM SUB (1F X 900UM), BLACK JACKET
| Suitable Applications: | Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras) |
| Fiber Type: | OM3 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Buffer Material: | PVC - Polyvinyl Chloride |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 2 |
| Fiber Color Code: | TIA-598-D |
| Fiber SubUnit Strength Members: | Waterblocking aramid yarns |
| Fibers Per Subunit: | 1 |
| Nominal Jacket Diameter: | 0.118 in. (3.0 mm) |
| Jacket Color Fiber Unit: | Aqua |
| Conductor Size: | 14 AWG |
| Number of Strands: | 19x26 |
| Conductor Type: | TC - Tinned Copper |
| Number of Conductors: | 2 |
| Insulation Material: | PVC |
| Nom. Insulation Diameter: | 0.090 in. (2.3 mm) |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.366 in (9.3 mm) |
| Outer Jacket Color: | Black |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
| 1 Gigabit Ethernet Performance | 1000 m | 550 m |
| 10 Gigabit Ethernet Performance | 300 m | -- |
| Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | -- |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 1335 N (300 lbf) |
| Max. Tensile Strength During Operation: | 400 N (90 lbf) |
| Crush Resistance: | 220 N/cm |
| Bulk Cable Weight: | 68 lbs/kft (102 kg/km) |
| Operating Temperature Range: | -40°C to +70°C |
| Installation Temperature Range: | 0°C to +60°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| NEC / UL Compliance: | CL3P-OF |
| ICEA Compliance: | S-120-742 |
| TIA/EIA Compliance: | ICEA S-120-742 |
| Update and Revision: | Revision Number: 0.53 Revision Date: 10-14-2026 |