Product Hierarchy
Product Hierarchy

HA20ADxxxM - HDMI 2.0 Active Optical Cable Assemblies(A/D Type)


HDMI 2.0 Active Optical cable, supports up to 4K @60Hz (color space 4:4:4) and bandwidth of 18Gbps, Up to 100m signal integrity transmission, One plug provides an detachable adaptive type A adapter

Product Overview

Suitable Applications: Blue-ray, 3D Video, Projector, DVR, Game Consoles, LED signboards in the stadiums, squares etc, TV station, Augmented reality/virtual reality (AR/VR), Security & monitor systems, Home Theater

Physical Characteristics (Overall)

Outer Jacket
ColorDiameter - Tolerance
Black4.5 mm

Connectors

Materials
DescriptionMaterial
ContactsGold plated
HousingZinc alloy

Construction and Dimensions

Cable Type: Fiber (4F x OM3) and Copper hybrid cables

Electrical Characteristics

Data Rate: 18 Gbps
Power Rating
Max. Power Rating [W]
0.25 W

Temperature Range

Operating Temperature Range: 0°C To +50°C

Mechanical Characteristics

Max. Pull Tension: 100 N
Min. Bend Radius During Installation: 90 mm
Termination Interface
Connection
Type A, Type D(Provides an adaptive type A adapter)

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Compliant

Related Part Numbers

Variants
Item #ColorLength
HA20AD005MBlack5 m
HA20AD010MBlack10 m
HA20AD015MBlack15 m
HA20AD020MBlack20 m
HA20AD030MBlack30 m
HA20AD040MBlack40 m
HA20AD050MBlack50 m
HA20AD060MBlack60 m
HA20AD070MBlack70 m
HA20AD080MBlack80 m
HA20AD090MBlack90 m
HA20AD100MBlack100 m
Footnote: The Plug must be connected to the right direction to function properly. DO NOT over-bend/twist/Kink the cable behind the connector. Handle with Plug housing instead of cable when pull/insert the plug into socket.

Product Notes

Notes: Flame Test: VW1; Power Supply: No external power required

History

Update and Revision: Revision Number: 0.16 Revision Date: 05-15-2025
No accessories are available for this product