Networking & Data Cable
(643)Industrial Ethernet Cable
(164)Enterprise Category Cable
(154)Industrial Protocol / Data Bus Cable
(323)Audio Cable
(514)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(276)Video Cable
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
(12264)Indoor Fiber Cable
(1401)Indoor/Outdoor Fiber Cable
(6404)Outdoor Fiber Cable
(4166)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(1403)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(795)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(468)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
(557)Audio, Sound, & Control Cable
(200)Access Control Cable
(37)Fire Alarm Cable
(74)Nurse Call
(2)Security & Alarm Cable
(203)Surveillance Cable
(37)Connectors & Outlets
(2999)Modular Couplers
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
(99)KeyConnect Outlets
(13)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(24)Workstation Consolidation
(33)Cross Connect Systems
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
(952)M12
(693)Field Attachables
(81)Receptacles
(144)Single-Ended Cordsets
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
(1019)Fiber Patch Cords
(428)Double-Ended Cordsets
(76)Pigtails
(15)Pre-Terminated Assemblies
(459)AV Assemblies
(10)Patch Panels & Components
(642)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(62)Fiber Cassettes
(354)Modular (Empty) Panels
(6)Adapter Frames
(68)Adapter Strips
(13)Fiber Wall Mounts
(10)Patch Panel Accessories
(39)Industrial Networking
(953)SPIDER Fast/Gigabit Switches
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
(59)Network Management
(20)Software Tools
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
(6)Miscellaneous Accessories
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
(109)MachFlex™ 610CY Control & Power Cable, 8 Conductor + 1 Ground 6 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 8 | 6 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 6 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8 |
Ground | PVC - Polyvinyl Chloride | Yellow/Green |
Shield Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Material |
---|
PVC - Polyvinyl Chloride |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 24.9 mm (0.980 in) |
Voltage Rating |
---|
600/1000 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
149.4 mm (5.882 in) | 498 mm (19.6 in) |
Bulk Cable Weight: | 1103 kg/km (741.2 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54) |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
ISO/IEC Compliance: | IEC 60228 |
CENELEC Compliance: | EN 50290-2-22 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360 |
Update and Revision: | Revision Number: 0.42 Revision Date: 11-27-2023 |
Item # | Color | Length |
---|---|---|
H9G6CY 010100M | Black | 100 m |
H9G6CY 010200M | Black | 200 m |
H9G6CY 010300M | Black | 300 m |
H9G6CY G8U100M | Gray, RAL 7001 | 100 m |
H9G6CY G8U200M | Gray, RAL 7001 | 200 m |
H9G6CY G8U300M | Gray, RAL 7001 | 300 m |
H9G6CY 003100M | Orange | 100 m |
H9G6CY 003200M | Orange | 200 m |
H9G6CY 003300M | Orange | 300 m |