(109)MachFlex™ 610HH, 8 Conductor + 1 Ground 1.5mm² Stranded Bare Copper, LSZH Insulation, LSZH Jacket , UL AWM Style 21115
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations. |
Element | Size | Stranding | Material |
---|---|---|---|
Conductor(s) | 1.5 mm² | Class 5 | BC - Bare Copper |
Ground | 1.5 mm² | Class 5 | BC - Bare Copper |
Material | Color Code |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Black #1, Black #2, Black #3, Black #4, Black #5, …, Black #8, Green/Yellow |
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 13.25mm |
Max. Conductor DCR |
---|
13.3 Ohm/km (4.05 Ohm/1000ft) |
Voltage Rating |
---|
600/1000 V (IEC:) |
Operating | Installation |
---|---|
-25°C to +70°C | -40°C to +80°C |
Installation Min. |
---|
4 x OD |
Bulk Cable Weight: | 268 kg/km (180 lbs/1000ft) |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25 |
AWM Compliance: | AWM 21115 |
European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
Update and Revision: | Revision Number: 0.18 Revision Date: 07-04-2024 |
Item # | Color | Length |
---|---|---|
H9G1.5L 010200M | Black, RAL 9005 | 200 m |
H9G1.5L 010305M | Black, RAL 9005 | 305 m |
H9G1.5L 010500M | Black, RAL 9005 | 500 m |
H9G1.5L 0101000M | Black, RAL 9005 | 1,000 m |
H9G1.5L G8U200M | Gray, RAL 7001 | 200 m |
H9G1.5L G8U305M | Gray, RAL 7001 | 305 m |
H9G1.5L G8U500M | Gray, RAL 7001 | 500 m |
H9G1.5L G8U1000M | Gray, RAL 7001 | 1,000 m |