(109)MachFlex™ 610CH, 4 Conductor 10mm² Stranded Bare Copper, LSZH Insulation, LSZH Inner Jacket, Tinned Copper Braid Shield, LSZH Outer Jacket, UL AWM Style 21115
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations. |
Element | Size | Stranding | Material |
---|---|---|---|
Conductor(s) | 10 mm² | Class 5 | BC - Bare Copper |
Material | Color Code |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Black #1, Black #2, Black #3, Black #4 |
Shield Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 19.90 mm |
Max. Conductor DCR |
---|
1.91 Ohm/km (0.582 Ohm/1000ft) |
Voltage Rating |
---|
600/1000 V (IEC:) |
Operating | Installation |
---|---|
‐25°C to +70°C | -40°C to +80°C |
Installation Min. |
---|
6 x OD |
Bulk Cable Weight: | 795 kg/km (534 lbs/1000ft) |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25 |
AWM Compliance: | AWM 21115 |
European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
Update and Revision: | Revision Number: 0.18 Revision Date: 07-05-2024 |
Item # | Color | Length |
---|---|---|
H4X10CH 010100M | Black, RAL 9005 | 100 m |
H4X10CH 010200M | Black, RAL 9005 | 200 m |
H4X10CH 010305M | Black, RAL 9005 | 305 m |
H4X10CH 010500M | Black, RAL 9005 | 500 m |
H4X10CH G8U100M | Gray, RAL 7001 | 100 m |
H4X10CH G8U200M | Gray, RAL 7001 | 200 m |
H4X10CH G8U305M | Gray, RAL 7001 | 305 m |
H4X10CH G8U500M | Gray, RAL 7001 | 500 m |
H4X10CH 003100M | Orange, RAL 2003 | 100 m |
H4X10CH 003200M | Orange, RAL 2003 | 200 m |
H4X10CH 003305M | Orange, RAL 2003 | 305 m |
H4X10CH 003500M | Orange, RAL 2003 | 500 m |