(187)Server Cabinets
(3)Wall Mount Cabinets
(10)Seismic Cabinets
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
(109)MachFlex™ 610CH, 3 Conductor + 1 Ground 1.0mm² Stranded Bare Copper, LSZH Insulation, LSZH Inner Jacket, Tinned Copper Braid Shield, LSZH Outer Jacket, UL AWM Style 21115
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations. |
Element | AWG | Stranding | Material | No. of Conductors |
---|---|---|---|---|
Conductor(s) | 1 mm² | Class 5 | BC - Bare Copper | 3 |
Ground | 1 mm² | Class 5 | BC - Bare Copper | 1 |
Conductor Count: | 4 |
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Color |
---|
Black #1 |
Black #2 |
Black #3 |
Green/Yellow |
Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 10.23 mm |
Max. Conductor DCR |
---|
19.5 Ohm/km |
Dielectric Withstand Voltage | Non-UL Description | Non-UL Voltage Rating |
---|---|---|
4000 V | IEC: | 600/1000 V |
Installation Temperature Range: | -40°C to +80°C |
Operating Temperature Range: | ‐25°C to +70°C |
Oil Resistance: | Yes |
UV Resistance: | Yes |
Bulk Cable Weight: | 171 kg/km |
Min. Bend Radius During Installation: | 6 x OD |
Min. Bend Radius During Operation: | 20 x OD |
UL AWM Style Compliance: | AWM 21115 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
Suitability - Indoor: | Yes |
Suitability - Oil Resistance: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
IEC Flammability: | IEC 60332-1-2 |
Other Flammability: | DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25 |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 10 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance: | 60% |
UL voltage rating: | 1000 V RMS |
Item # | Color | Length |
---|---|---|
H4G1.0CH 010200M | Black, RAL 9005 | 200 m |
H4G1.0CH 010305M | Black, RAL 9005 | 305 m |
H4G1.0CH 010500M | Black, RAL 9005 | 500 m |
H4G1.0CH 0101000M | Black, RAL 9005 | 1,000 m |
H4G1.0CH G8U200M | Gray, RAL 7001 | 200 m |
H4G1.0CH G8U305M | Gray, RAL 7001 | 305 m |
H4G1.0CH G8U500M | Gray, RAL 7001 | 500 m |
H4G1.0CH G8U1000M | Gray, RAL 7001 | 1,000 m |
H4G1.0CH 003200M | Orange, RAL 2003 | 200 m |
H4G1.0CH 003305M | Orange, RAL 2003 | 305 m |
H4G1.0CH 003500M | Orange, RAL 2003 | 500 m |
H4G1.0CH 0031000M | Orange, RAL 2003 | 1,000 m |
Update and Revision: | Revision Number: 0.12 Revision Date: 04-08-2022 |