(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)MachFlex™ 610YY Control & Power Cable, 3 Conductor 35mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 3 | 35 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3 |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 25.2 mm (0.992 in) |
Voltage Rating |
---|
600/1000 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
100.8 mm (3.969 in) | 378 mm (14.9 in) |
Bulk Cable Weight: | 1403 kg/km (942.8 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54) |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
ISO/IEC Compliance: | IEC 60228 |
CENELEC Compliance: | EN 50290-2-22 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | IEC 60227-5, EN 50525-2-51, DIN VDE 0207-363-4-1, VDE 0295, BS 6360 |
Update and Revision: | Revision Number: 0.58 Revision Date: 11-14-2023 |
Item # | Color | Length |
---|---|---|
H3X35 010100M | Black | 100 m |
H3X35 010200M | Black | 200 m |
H3X35 010300M | Black | 300 m |
H3X35 006100M | Blue | 100 m |
H3X35 006200M | Blue | 200 m |
H3X35 006300M | Blue | 300 m |
H3X35 G8U100M | Gray, RAL 7001 | 100 m |
H3X35 G8U200M | Gray, RAL 7001 | 200 m |
H3X35 G8U300M | Gray, RAL 7001 | 300 m |