Product Hierarchy
Product Hierarchy

H3X2.5SY - MachFlex™ 610 SY, 3C 2.5 mm² Str BC, PVC Ins, PVC Inner Jkt, GSW Brd, PVC Outer Jkt


MachFlex™ 610 SY Control Cable 3 Conductor 2.5 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Galvanized Steel Wire Braiding Armor, PVC Outer Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Galvanized steel wire braid armor provides excellent mechanical protection.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)32.5 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideBlack #1, Black #2, Black #3
Inner Jacket
Material
PVC - Polyvinyl Chloride
Armor
Armor Type & Material
SWB - Steel Wire Braid Armor
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 14 mm (0.55 in)

Electrical Characteristics

Voltage
Voltage Rating
600 / 1000 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-5°C to +70°C (Occasional movement)-40°C to +80°C (Fixed installation)
Bend Radius
Installation Min.Flexing Min.
84 mm (3.3 in)280 mm (11 in)
Bulk Cable Weight: 292 kg/km (196 lbs/1000ft)

Standards and Compliance

Environmental Suitability: UV Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50290-2-22
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360

History

Update and Revision: Revision Number: 0.19 Revision Date: 07-05-2024

Part Numbers

Variants
Item #ColorLength
H3X2.5SY 010100MBlack100 m
H3X2.5SY 010200MBlack200 m
H3X2.5SY 010300MBlack300 m
H3X2.5SY G8U100MGray, RAL 7001100 m
H3X2.5SY G8U200MGray, RAL 7001200 m
H3X2.5SY G8U300MGray, RAL 7001300 m
H3X2.5SY 003100MOrange100 m
H3X2.5SY 003200MOrange200 m
H3X2.5SY 003300MOrange300 m
No accessories are available for this product