(109)MachFlex™ 610YY, 3 Conductor 1.0 mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. |
Element | Size | Stranding | Material |
---|---|---|---|
Conductor(s) | 1 mm² | Class 5 | BC - Bare Copper |
Material | Color Code |
---|---|
PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3 |
Nom. Diameter |
---|
8.9 mm |
Voltage Rating |
---|
600/1000 V (IEC:) |
Operating | Installation |
---|---|
-5°C to +70°C | -40°C to +80°C |
Installation Min. |
---|
4 x OD |
Bulk Cable Weight: | 109 kg/km (73.2 lbs/1000ft) |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
Update and Revision: | Revision Number: 0.16 Revision Date: 07-15-2024 |
Item # | Color | Length |
---|---|---|
H3X1.0 010500M | Black, RAL 9005 | 500 m |
H3X1.0 0101000M | Black, RAL 9005 | 1,000 m |
H3X1.0 G8U500M | Gray, RAL 7001 | 500 m |
H3X1.0 G8U1000M | Gray, RAL 7001 | 1,000 m |