(187)Server Cabinets
(3)Wall Mount Cabinets
(10)Seismic Cabinets
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
(109)MachFlex™ 610HH, 2 Conductor + 1 Ground 2.5mm² Stranded Bare Copper, LSZH Insulation, LSZH Jacket , UL AWM Style 21115
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations. |
Element | AWG | Stranding | Material | No. of Conductors |
---|---|---|---|---|
Conductor(s) | 2.5 mm² | Class 5 | BC - Bare Copper | 2 |
Ground | 2.5 mm² | Class 5 | BC - Bare Copper | 1 |
Conductor Count: | 3 |
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Color |
---|
Black #1 |
Black #2 |
Green/Yellow |
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 9.73mm |
Max. Conductor DCR |
---|
7.98 Ohm/km |
Dielectric Withstand Voltage | Non-UL Description | Non-UL Voltage Rating |
---|---|---|
4000 V | IEC: | 600/1000 V |
Installation Temperature Range: | -40°C to +80°C |
Operating Temperature Range: | -25°C to +70°C |
Oil Resistance: | Yes |
UV Resistance: | Yes |
Bulk Cable Weight: | 163 kg/km |
Min. Bend Radius During Installation: | 4 x OD |
Min. Bend Radius During Operation: | 15 x OD |
UL AWM Style Compliance: | AWM 21115 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
Suitability - Indoor: | Yes |
Suitability - Oil Resistance: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
IEC Flammability: | IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25 |
Other Flammability: | DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25 |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 10 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance: | 60 |
Item # | Color | Length |
---|---|---|
H3G2.5L 010200M | Black, RAL 9005 | 200 m |
H3G2.5L 010305M | Black, RAL 9005 | 305 m |
H3G2.5L 010500M | Black, RAL 9005 | 500 m |
H3G2.5L 0101000M | Black, RAL 9005 | 1,000 m |
H3G2.5L G8U200M | Gray, RAL 7001 | 200 m |
H3G2.5L G8U305M | Gray, RAL 7001 | 305 m |
H3G2.5L G8U500M | Gray, RAL 7001 | 500 m |
H3G2.5L G8U1000M | Gray, RAL 7001 | 1,000 m |
Update and Revision: | Revision Number: 0.11 Revision Date: 11-09-2022 |