(109)MachFlex™ 610YY, 2 Conductor 1.0mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. |
Element | Size | Stranding | Material |
---|---|---|---|
Conductor(s) | 1 mm² | Class 5 | BC - Bare Copper |
Material | Color Code |
---|---|
PVC - Polyvinyl Chloride | Black #1, Black #2 |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 8.5 mm |
Max. Conductor DCR |
---|
26 Ohm/km (7.9 Ohm/1000ft) |
Voltage Rating |
---|
600/1000 V (IEC:) |
Operating | Installation |
---|---|
-5°C to +70°C | -40°C to +80°C |
Installation Min. |
---|
4 x OD |
Bulk Cable Weight: | 95 kg/km (64 lbs/1000ft) |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
Update and Revision: | Revision Number: 0.32 Revision Date: 02-15-2024 |
Item # | Color | Length |
---|---|---|
H2X1_0 010500M | Black, RAL 9005 | 500 m |
H2X1_0 0101000M | Black, RAL 9005 | 1,000 m |
H2X1_0 G8U500M | Gray, RAL 7001 | 500 m |
H2X1_0 G8U1000M | Gray, RAL 7001 | 1,000 m |