(187)Server Cabinets
(3)Wall Mount Cabinets
(10)Seismic Cabinets
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
(109)Suitable Applications: | For use as intra- or inter-rack cabling for telecommunication systems |
Stranding | Material | Nominal Diameter | No. of Quads |
---|---|---|---|
Solid | TC - Tinned Copper | 0.5 mm | 1 |
Conductor Count: | 4 |
Layer | Material | Nominal Diameter | Diameter +/- Tolerance | Min. Wall Thickness |
---|---|---|---|---|
1 | PVC - Polyvinyl Chloride | 0.93 mm | 0.05 mm | 0.15 mm |
2 | Nylon | 1.13 mm | 0.05 mm | 0.06 mm |
Number | Color |
---|---|
Quad 1 | Blue / Green / Orange / White |
Material |
---|
PVC/Nylon - Polyvinyl Chloride + Nylon |
Min Elongation at Breakof Conductors: | 15 % |
Diameter |
---|
2.75 mm |
Max. Conductor DCR |
---|
92 Ohm/km |
Min Insulation Resistance: | 1000 MOhm*km |
Electrical Characteristics Notes: | Dielectric strength insulation 1 KV ac for 1 minute. |
Storage Temperature Range: | -40°C To +70°C |
Operating Temperature Range: | -25°C To +70°C |
Other Temp Range: | -25-+70 °C |
Solder Shrinkage Description: |
Aging: | No cracks according to IEC 189-7 |
Environmental Space: | Indoor |
Other Flammability: | according to N65 |
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
H226U01.00B200 | Blue-Green-Orange-White | Flat Box | 200 m | 8719605088048 |
Update and Revision: | Revision Number: 0.116 Revision Date: 12-22-2023 |