Product Hierarchy
Product Hierarchy

H217S04 - TELCO 16 PAIR 26AWG SF/UTP PVC


TELCO 16 PAIR 26AWG/0.14mm² SF/UTP PVC

Product Overview

Suitable Applications: For use as intra- or inter-rack cabling for telecommunication systems; For indoor use only

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Pairs
26SolidTC - Tinned Copper0.4 mm16
Conductor Count: 32
Total Number of Pairs: 16
Insulation
TypeMaterialNominal DiameterDiameter +/- ToleranceMin. Wall Thickness
InsulationPVC - Polyvinyl Chloride0.65 mm0.04 mm0.08 mm
Color Chart
NumberColor
Pair 1White & Blue
Pair 2White & Orange
Pair 3White & Green
Pair 4White & Brown
Pair 5Red & Blue
Pair 6Red & Orange
Pair 7Red & Green
Pair 8Red & Brown
Pair 9Black & Blue
Pair 10Black & Orange
Pair 11Black & Green
Pair 12Black & Brown
Pair 13Yellow & Blue
Pair 14Yellow & Orange
Pair 15Yellow & Green
Pair 16Yellow & Brown
Outer Shield Material
TypeLayerMaterialMin. OverlapMin. Coverage [%]
Tape1Alum / Poly3 mm
Braid2TC - Tinned Copper63%
Outer Jacket Material
MaterialNominal DiameterDiameter +/- ToleranceNominal Wall ThicknessRipcord
PVC - Polyvinyl Chloride7.4 mm0.3 mm1 mmYes

Construction and Dimensions

Min Elongation at Breakof Conductors: 10 %
Min Tensile Strength Conductor: 200 MPa
Min Elongation at Breakof Insulation: 125 %
Min Tensile Strength at Breakof Insul: 10 MPa
Cabling
Description
16 pairs twisted together covered with a polyester foil
Min Elongation at Breakof Jacket: 100 %
Min Tensile Strength of Jacket: 12.5 MPa

Electrical Characteristics

Conductor DCR
Max. Conductor DCR
153 Ohm/km
Capacitance
Max. Capacitance Unbalanced Pair to PairMax. Mutual Capacitance
80 pF/m120 pF/m
Impedance
Frequency [MHz]Nominal Characteristic ImpedanceNominal Characteristic Tolerance
180 Ohm10 Ohm
High Freq
Frequency [MHz]Max. Insertion Loss (Attenuation)
1 MHz4 dB/100m

Temperature Range

Storage Temp Range: -40°C to +70°C
Operating Temp Range: -20°C To +70°C

Mechanical Characteristics

Min Bend Radius (W/o Pulling Strength): 74 mm
Min Setting Radius: 37 mm

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU RoHS Compliance Date (yyyy-mm-dd): 2011-12-19

Flammability, LS0H, Toxicity Testing

LOI of Jacket: 30 %

History

Update and Revision: Revision Number: 0.142 Revision Date: 01-31-2020
Date: 2011-12-19
No accessories are available for this product