Product Hierarchy
Product Hierarchy

H155A02 - H155A02 - 50 Ohm Wireless Transmission Coax, H155, 16 AWG Stranded BC, Foil + 80% TC Braid, LSZH Jkt


50 Ohm Wireless Transmission Coax, H155, 16 AWG Stranded Bare Copper Conductor, PE Insulation, Duofoil® + 80% Tinned Copper Braid Shield, LSZH Jacket

Product Overview

Suitable Applications: Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Construction Details

RG Type: 58
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
116 AWG19x0.28 mm1.41 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)3.9 mm (0.15 in)
Insulation Table Notes: Centricity min. 85%
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeTri-Laminate (Alum+Poly+Alum)100%
2BraidTinned Copper (TC)80%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)5.4 mm
Outer Jacket1 Table Notes: According to EN 50290-2-20

Electrical Characteristics

Regularity of Impedance: Min. 40 dB
Return Loss
FrequencyMin. Return Loss
5 - 470 MHz20 dB
470 - 1000 MHz18 dB
1000 - 2000 MHz16 dB
2000 - 6000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
5 MHz2.5 dB/100m
50 MHz6.9 dB/100m
100 MHz9.1 dB/100m
230 MHz13.4 dB/100m
400 MHz18 dB/100m
800 MHz26.1 dB/100m
862 MHz27.3 dB/100m
1000 MHz29.6 dB/100m
1350 MHz34.9 dB/100m
1750 MHz40.3 dB/100m
2150 MHz46 dB/100m
2400 MHz49.1 dB/100m
3000 MHz56.3 dB/100m
3600 MHz62.9 dB/100m
4200 MHz69.1 dB/100m
4800 MHz75.1 dB/100m
5400 MHz80.8 dB/100m
6000 MHz86.5 dB/100m
Electricals
Max. Conductor DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
15.4 Ohm/km (4.69 Ohm/1000ft)84 pF/m (26 pF/ft)50 Ohm80%
Screening
FrequencyMin. Screening Attenuation
30 - 1000 MHz85 dB

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-30°C To +70°C-5°C To +50°C-30°C To +70°C
Max. Pull Tension: 100 N (22 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Dca
Flammability / Reaction to Fire: IEC 60332-1-2, UN ECE R118.03
CPR Compliance: CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1
CENELEC Compliance: EN 50117-1, EN 50117-9-2, EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.224 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
H155A02.00500BlackReel500 m8719605189929
Date: 2013-02-19
No accessories are available for this product