Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3405)Modular Couplers
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
(742)Type A
(566)Type A Field Attachables
(357)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(913)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
50 Ohm Wireless Transmission Coax, H155, 16 AWG Stranded Bare Copper Conductor, PE Insulation, Duofoil® + 80% Tinned Copper Braid Shield, PVC Jacket
| Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
| RG Type: | 58 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 16 AWG | 19x0.28 mm | 1.41 mm | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 3.9 mm (0.15 in) |
| Insulation Table Notes: | Centricity min. 85% |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
| 2 | Braid | Tinned Copper (TC) | 80% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 5.4 mm |
| Regularity of Impedance: | Min. 40 dB |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 470 MHz | 20 dB |
| 470 - 1000 MHz | 18 dB |
| 1000 - 2000 MHz | 16 dB |
| 2000 - 6000 MHz | 15 dB |
| Frequency | Nom. Attenuation | Max. Attenuation |
|---|---|---|
| 5 MHz | 2.5 dB/100m | |
| 50 MHz | 6.9 dB/100m | |
| 100 MHz | 9.1 dB/100m | |
| 230 MHz | 13.4 dB/100m | |
| 400 MHz | 18 dB/100m | |
| 800 MHz | 26.1 dB/100m | |
| 862 MHz | 27.3 dB/100m | |
| 1000 MHz | 29.6 dB/100m | |
| 1350 MHz | 34.9 dB/100m | |
| 1750 MHz | 40.3 dB/100m | |
| 2150 MHz | 46 dB/100m | |
| 2400 MHz | 49.1 dB/100m | |
| 3000 MHz | 56.3 dB/100m | |
| 3600 MHz | 62.9 dB/100m | |
| 4200 MHz | 69.1 dB/100m | 0 |
| 4800 MHz | 75.1 dB/100m | |
| 5400 MHz | 80.8 dB/100m | |
| 6000 MHz | 86.5 dB/100m |
| Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|
| 84 pF/m (26 pF/ft) | 50 Ohm | 80% |
| Frequency | Min. Screening Attenuation |
|---|---|
| 30-1000 MHz | 85 dB |
| Operating | Installation | Storage |
|---|---|---|
| -15°C To +70°C | -5°C To +50°C | -15°C To +70°C |
| Bulk Cable Weight: | 40 kg/km |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2, UN ECE R118.03 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| CENELEC Compliance: | EN 50117-1, EN 50117-9-2, EN 50290-2-20 |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.215 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| H155A00.00B50 | Gray | Flat Box | 50 m | 8719605087881 |
| H155A00.00B100 | Gray | Flat Box | 100 m | 8719605087874 |
| H155A00.00250 | Gray | Reel | 250 m | 8719605087829 |
| H155A00.00500 | Gray | Reel | 500 m | 8719605087843 |